Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Slim Width Industrial Solid State Relays (SSR) with Heat Sink

G3PE Series   
1 year warranty CE
G3PE Series:Slim Width Industrial Solid State Relays (SSR) with Heat Sink
Click for larger image.
   
$ 58.00  G3PE-215B-DC12-24
Current Ratings to 45 Amps
Multi-Million Hour Life
Compatible with Temperature Controllers
Zero-Cross Voltage Switching
Built-In Heat Sink
Snubber Circuit Provides Excellent Short-Term Surge Absorption
Wide Load Voltage Range: 100 to 240 Vac
DC Control Signal: 12 to 24 Vdc
DIN Rail or Panel Mount

View related products - Relays and Timers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The G3PE Series of slim-width industrial solid state relays are used to control resistance heaters in conjunction with temperature controllers. Solid state relays are SPST, normally open switching devices with no moving parts, capable of millions of hours of operation. By applying a control signal, an SSR switches ON the AC load current, just as the moving contacts do on a mechanical relay. Three-phase loads can be controlled using 2 or 3 SSR’s. Use 3 SSR’s for Y or star 3-phase loads using a neutral line. Two SSR’s will control “delta” loads with no neutral line. Three solid state relays are also used when there is no neutral load to provide redundancy and extra assurance of control.

“Switching” takes place at the zero voltage crossover point of the alternating current cycle. Because of this, no appreciable electrical noise is generated, making SSR’s ideal for environments where there are apparatuses susceptible to RFI.

These SSRs come with an attached heatsink, saving the cost and effort of adding an external one. The attached heatsink can be either DIN rail mounted or panel mounted.

SPECIFICATIONS
Operate Time: 1.2 of load power source cycle + 1 mS max
Release Time: 1.2 of load power source cycle + 1 mS max
Output ON Voltage Drop: 1.6V (RMS) max
Leakage Current: 10 mA max (at 200 Vac)
Insulation Resistance: 100 MΩ min (at 500 Vdc)
Dielectric Strength: 2500 Vac, 50/60 Hz for 1 min
Resistance:
    Vibration: 10 to 55 to10 Hz, 0.375 mm (0.01") single amplitude [0.75 mm (0.03") double amplitude] (mounted to DIN track)
    Shock: Destruction; 294 m/s2 (mounted to DIN track)
Ambient Temperature:
    Operating: -30 to 80°C (-22 to 176°F) (with no icing or condensation)
    Storage: -30 to 100°C (-30 to 212°F) (with no icing or condensation)
    Ambient Humidity: Operating, 45 to 85%
Weight: Approx 240 g (8.5 oz)
    G3PE-235B: Approx 400 g (14 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 G3PE-215B-DC12-24 In Stock   $58.00    240 Vac load, 15 A, 12 to 24 Vdc control voltage  
 G3PE-225B-DC12-24 In Stock   $67.00    240 Vac load, 25 A, 12 to 24 Vdc control voltage  
 G3PE-235B-DC12-24 In Stock   $82.00    240 Vac load, 35 A, 12 to 24 Vdc control voltage  
 G3PE-245B-DC12-24 In Stock   $102.00    240 Vac load, 45 A, 12 to 24 Vdc control voltage  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) G3PE-215B-DC12-24 SSR, 240 Vac load, 15A, 12-24 VDC control voltage, $58.00

 Related Links - Related Products
 Related Products
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
CS Series - Process Control Modules CS Series - Process Control Modules:
PID Control Modules
ELC-PLC Series ELC-PLC Series:
ELC Programmable Logic Controllers (PLCs)
   
Keywords:Slim Width Industrial Solid State Relays (SSR) with Heat Sink

   Back to topBack to top

© Copyright 2003-2013  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global