High Current Panel Mount Relays |
| G7L Series |
|
 |
|
|
|
|
|
$
19.25
G7L-1A-TUB-J-CB-DC24
|
| |
Up to 30A Continuous Current (Resistive Load)
|
| |
Ideally Suited for High-Inrush Fluid Pump Controls: Such as Pool/Spa, Water Processing, Emergency, Chemical Industry
|
| |
High-Capacity, High-Withstand Voltage Relay with No Contact Chattering for Momentary Voltage Drops Up to 50% of Rated Voltage
|
| |
AC- and DC-Activated Coils
|
| |
Flame Resistant Materials (UL94V-0-Qualifying) Used for all Insulation Material
|
| |
Quick-Connect and Screw Terminals Available
|
View related products - Relays and Timers
|
| |
|
|
|
 |
The G7L Series relays are general purpose panel-mount relays that
are extremely compact. They are available with a DC coil voltage of
24 Vdc and AC coil voltages of 24, 120, and 240 Vac. The GL Series
is available in SPST and DPST versions (Normally Open contacts) and have a
continuous current rating of 30A (resistive loads).
SPECIFICATIONS
Note: See Spec Sheet for complete specifications
Contact Resistance: 50 mΩ max
Operate Time: 30 ms max
Release Time: 30 ms max
Max Operating Frequency:
Mechanical: 1800 operations/hour
Electrical: 1800 operations/hour (under rated load)
Insulation Resistance: 1000 MΩ min (at 500 Vdc)
Dielectric Strength:
4000 Vac: Min/5000 Vac typical, 50/60 Hz for 1 minute between coil and contacts
2000 Vac: 50/60 Hz for 1 minute between contacts of same pole
2000 Vac: 50/60 Hz for 1 minute between contacts of different poles (DPST-NO type)
Impulse Withstand Voltage: Between coil and contact; 10,000V min/12,000V typ (impulse wave used: 1.20 x 50 ìs)
Vibration: Mechanical and Malfunction Durability: 10 to 55 Hz; 1.50 mm (0.06") double amplitude
Shock: Mechanical and Malfunction Durability: 1000 m/s² (approx 100 G)
Life Expectancy:
Mechanical: 1,000,000 operations min (at 1800 operations/hour)
Electrical: 100,000 operations min (at 1800 operations/hour under rated load 250,000 ops typical)
Ambient Temperature: -25 to 60°C (-13 to 140°F)
Humidity: 35 to 85% RH
Weight: Quick-Connect Terminal: Approx 90 g (3.17 oz) Screw Terminal: Approx 120 g (4.23 oz)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) G7L-1A-TUB-J-CB-DC24 SPST relay with 24 Vdc coil and quick-connect terminals, $19.25
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
 |
DSUB:
|
|
DIN Rail Interface Modules
|
 |
 |
|
|
|
|
|
 |
 |
|
|