Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

Your Source for Process Measurement & Control

Pressure Comparator, Ideal for Pressure Dial Gauge Calibration

GC-10K

Pressure Comparator, Ideal for Pressure Dial Gauge Calibration  
 | GC-10K

See All Models Below

  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getAggregateRating, 77ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1 year warranty RoHS
  • Low Cost
  • Self Contained
  • Accuracy ± 0.1% F.S.
  • 0 to 10,000 psi Range
  • Easy Operation
  • Water or Oil Operated

Description

The GC-10K provides a low cost, portable, easy to operate method of calibration and or pressure generation for the user of large quantities of analog gauges that require periodic verification of their accuracy. It is a self contained pressure generator that allows comparison of a known pressure, displayed on the 0.1% gauge, to the display of the gauge under test or other device attached to the "calibrate" port. The GC-10K is capable of generating pressures up to 10,000 psi by rotating the three handled piston drive screw. A fine adjust is also provided, even though exact pressures are not necessary when using the comparison method of calibration. A 10,000 psig 0.1% gauge with NIST certification is standard. Other ranges are available; see page G-26 for a full selection.

SPECIFICATIONS

COMPARATOR
Max Pressure:
10,000 psi/700 bar
Min Pressure: 5 psi/0.5 bar
Burst Pressure: >20,000 psi/1400 bar

MATERIALS
Ram/Adaptors:
316 Stainless Steel
Body: Aluminum
O-Rings: Buna N/Nitrile
Test Media: Water or Oil

ACCESSORIES
Adaptors:
1 /4 & 1 /2 NPT Standard
Wrenches: Included

DIGITAL PRESSURE GAUGE
Pressure Ranges:
0 to 20 to 10,000 psi
Accuracy: ± 0.1% FS
Compensated Temp. Range: 30 to 130°F (-1 to 54°C)
Thermal Zero Shift: ±0.02% FS/°F
Thermal Span Shift: ±0.02% FS/°F
Scale Units: psi/bar/kPa etc.
Battery Life: 1,500 Hr (Cont. On)
Auto Zero/Tare: 100% FS

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
RoHS
Description
GC-10K Star
Consult Sales  
 
RoHS compliant
Hydraulic pump with 0-10,000 psig, 0.1% accuracy digital gauge
GC-10K-EX Star
Consult Sales  
 
RoHS compliancy undetermined
Hydraulic pump with 0-10,000 psig, 0.1% accuracy, externally powered digital gauge and AC adaptor
GC-10K-A2 Star
Consult Sales  
 
RoHS compliancy undetermined
Hydraulic pump with 0-10,000 psig, 0.1% accuracy, digital gauge with 0-2 Vdc analog output
All amounts shown in USD
Note: See link below for complete specs on DPG5000 series digital gauges.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Option 1 select from:
for no options leave blank
-F2 for 2 minute auto off
-F4 for 4 minute auto off
-F8 for 8 minute auto off
-F16 for 16 minute auto off
-F32 for 32 minute auto off
-PK for peak display
-EX for external power with AC adaptor
-A2 for 0 to 2 volt analog output
-A4 for 4 to 20 mA output (loop powered)

(2) Option 2 select from:
for no options leave blank
-F2 for 2 minute auto off
-F4 for 4 minute auto off
-F8 for 8 minute auto off
-F16 for 16 minute auto off
-F32 for 32 minute auto off
-PK for peak display
-EX for external power with AC adaptor
-A2 for 0 to 2 volt analog output
-A4 for 4 to 20 mA output (loop powered)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;