Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Four-Channel Handheld Data Logger Thermometer

HH147  
1 year warranty New! CE
HH147:Four-Channel Handheld Data Logger Thermometer
Click here for larger image.
   
Four Backlit Displays
Resolution 0.1°C/0.1°F, 1°C/1°F
Function: °C/°F/K, Max, Min, Avg, Hold, Rel, Limit, Hi/Lo, Type, Count, Time, Clock, Channel, T1-T2, T3-T4, Back Light, RS232, Rec, Call
NIST Traceable Certificate of Calibration
Auto Power-Off, Low Battery Indication
RS232 Interface with Windows Software
10,000 Record Data Logger
CALL-Fit to Quick-Read Memory Data (50 pages/sec)
Perpetual Calendar Function
CE-Mark Approval (Conforms to ITS-90)
Battery Life: 550 hr

View related products - Handheld Instruments for Temperature Measurement
Scroll below to order View spec PDF Manuals Related Products

The OMEGA® HH147 is a rugged, easy-to-use thermometer with 4 standard miniature connector inputs. It accepts 7 different thermocouple types and displays all 4 inputs at the same time. It also provides differential temperature measurement readings of T3-T4, as well as individual readings of the 4 inputs. Other features are a low battery indicator, perpetual calendar, and auto power-off.

SPECIFICATIONS
Thermocouple Range:
    K Type: -100 to 1300°C (-148 to 2372°F)
    J Type: -100 to 1000°C (-148 to 1832°F)
    E Type: -50 to 800°C (-58 to 1472°F)
    T Type: -100 to 400°C (-148 to 752°F)
    R/S Type: 0 to 1700°C (32 to 3092°F)
    N Type: -100 to 1300°C (-148 to 2372°F)
Accuracy(18 to 28°C Ambient):
    K/J/E/T Type: ±(0.1% rdg + 0.7°C); -100 to 1300°C; ±(0.1% rdg + 1.4°F); -148 to 2372°F
    R/S Type: ±(0.1% rdg + 2°C); 0 to 1700°C; ±(0.1% rdg + 4°F); 32 to 3092°F
    N Type: ±(0.1% rdg + 1.5°C); -100 to 1300°C; ±(0.1% rdg + 3°F); -148 to 2372°F
Operating Temperature and Humidity: 0 to 50°C (32 to 122°F) 0 to 80% RH
Storage Temperature and Humidity: -20 to 60°C (-4 to 140°F) 0 to 80% RH
Power Requirement: 4 "AAA" batteries (included) Input Protection at Thermocouple
Input: 4 Vac/dc maximum


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 HH147 in-stock    $299.00     4-channel Thermocouple Input Thermometer  
 Molded Probes Sold Separately
 KTSS-HH in-stock    $29.00     Type K, General Purpose, 6" Length 1/8" Diameter SS Sheath, with Molded Connector  
 JTSS-HH in-stock    $29.00     Type J, General Purpose, 6" Length 1/8" Diameter SS Sheath, with Molded Connector  
 TTSS-HH in-stock    $29.00     Type T, General Purpose, 6" Length 1/8" Diameter SS Sheath, with Molded Connector  
 ETSS-HH in-stock    $29.00     Type E, General Purpose, 6" Length 1/8" Diameter SS Sheath, with Molded Connector  
 HH147-RS232CABLE 2 Weeks    $16.00     Spare cable for HH147  
All dollar amounts on this site are shown in US currency.

 Note: All temperature models include a free 36" type K BEADED WIRE Thermocouple with subminiature connector, 4 AAA batteries and wire spool caddy (one per channel).
 Ordering Example: (1) HH147 Four-Channel Handheld Data Logger Thermometer, (1) KTSS-HH Type K, General Purpose, 6" Length 1/8" Diameter SS Sheath, with Molded Connector = $328

Didn't find what you need?
Click here for our Product Finder
 Related Links - Related Products
 Related Products
(*)TSS Series (*)TSS Series:
Molded Thermocouple Transition Joint Probes with PFA Insulated Lead Wire
   
Keywords:thermocouple reader, data logger, thermometer, handheld temperature meter, multiple input meter, four channel, TC READER

   Back to top
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global