 |
OMEGA’s compact and affordable HH610A Series is for applications requiring measuring and printing of temperature measurements. This unit is available in single-channel and 4-channel type K, J or T thermocouple input or dual input RTD model. These thermometers have 0.1° resolution of up to -200.0 to 999.9°C or -300.0 to 999.9°F for thermocouple versions, and from -200.0 to 850.0°C for RTD version. A built-in printer makes hard copies of the temperature measurements taken at selectable intervals.
Also available are the HH611A-PL and HH611A-PL4 for thermocouples which datalog as well as print, providing storage of data for retrieval and/or printing at a later date (up to 14,000 temperature readings). Using the HH610-LOGGER interface module, the logged data can be downloaded to a computer system. Parameters printed and logged are time, date, temperature, and channel number. Also available is the HH611A-SW for HH611A series and HH610-SW for HH612 series, Windows-based software for quick installation into Windows-based computer systems. The low-power printer uses plain paper that will not fade over time. Also available is the HH610-AC AC adaptor for 110 Vac power requirements.
Handheld Printing Thermometers
| Model No. | Input Type | No. of Channels | Description |
| HH611A-P | J, K or T | 1 | Portable thermocouple printer/thermometer |
| HH611A-P4 | J, K or T | 4 | Portable thermocouple printer/thermometer |
| HH612A-P2C | 100 PT RTD | 2 | Portable RTD printer/thermometer |
| HH611A-PL | J, K or T | 1 | Portable thermocouple printer/logger* |
| HH611A-PL4 | J, K or T | 4 | Portable thermocouple printer/logger* |
* Logging interface module and software required to interface to computer (sold separately).
Units supplied with batteries, operator’s manual and rugged carrying case. Thermocouple models
include beaded Type K, T/C and RTD models include TA4F connector (one per channel).
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
HH610SW Series - Software Manual
|
|
Download
HH611A Series - Portable Printing and Logging K - J - T Thermocouple Thermometer
|
|
|
 |
 |
|
|
Back to top |
|