Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Digital Pocket Thermometers
DISCONTINUED PRODUCT

HH66 Series  
1 year warranty
HH66 Series:Digital Pocket Thermometers 
DISCONTINUED PRODUCT
Click here for larger image.
   
4 Probe Styles
Compact
Rugged
Auto Power-Off
Low Cost
Scroll below to order View spec PDF

The HH66 is no longer available. Please see the HH67 or HH68 as a possible subsitute, or contact our Temperaure Engineering Department

The HH66 pocket thermometer utilizes tried and tested electronic circuitry designed for reliability and ease of use. Styled to fit into the palm of the hand, the thermometer incorporates a clear digital display, with a precise read-out of temperature over the range of -50 to 572°F with 1°F resolution. Both "Low Battery" and "Open Circuit" indications are also displayed when applicable.
Each HH66 pocket thermometer incorporates a rigid stainless steel probe, which is conveniently hinged to fold back into the side of the instrument when not in use. Fitting easily into the user’s pocket, the HH66 is ready to make fast, accurate measurements anytime, anywhere. The HH66 is lightweight, weighing less than 100 grams (3.5 oz), including battery and probe. The casing is manufactured from high impact ABS plastic, designed to cope with routine day to day usage. These instruments comply with European EMC Directives EN5001-1:1992. The HH66 is a throw-away product and can be field calibrated against a suitable standard


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 HH66-BATT in-stock    $3.00     Replacement Battery  
All dollar amounts on this site are shown in US currency.

 Note: All units come with battery, wrist strap, vinyl case and instructions Ordering Example: HH66LP, pocket thermometer for liquids, °F, $69.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

   
Keywords:thermometer,pocket thermometer, handheld thermometer, stick type thermometer, instrument, thermocouple, stainless steel sensor, low cost

   Back to top
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global