The HHM-MA1500 is a true RMS clamp meter. This
meter measures AC current, DC current, AC/DC
voltage, resistance, capacitance, frequency, diode test,
duty cycle and continuity. The molded case is designed
for heavy-duty use. The integrated non-contact voltage
detector quickly checks for the presence of live wires
before testing needs to be started.
Please view spec sheet for full specifications
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with test leads,Type K bead wire temperature probe, 9V battery, carrying case and operator’s manual. Ordering Example: (1) HHM-MA1500 1500A true RMS AC/DC clamp meter with non-contact voltage, $200.00
Keywords:1500A True RMS AC/DC Clamp Meter and Non-Contact Voltage