Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

DMM/Thermometer/Relative Humidity Meter
Discontinued Product

HHM25  
1 year warranty
HHM25:DMM/Thermometer/Relative Humidity Meter
Discontinued Product
Click here for larger image.
   
Measure Voltage, Current, Frequency, Resistance, Temperature, Capacitance
3 Type K Thermocouple Inputs with Differential Measurement Available
Optional % RH Measurement
Autoranging Voltage and Resistance
True RMS
0.25% Basic dc Accuracy
Scroll below to order View spec PDF

The HHM25 is no longer available. Please contact our Temperature Engineering department for possible alternatives.

The Model HHM25 is a portable and versatile true RMS multimeter with a 4 1/2 digit display. Aside from its full DMM and single input temperature measurement functions, an available temperature socket permits three simultaneous temperature measurements. An optional probe measures relative humidity from 5 to 95%. Both the humidity probe and thermocouple adaptor are included in the HHM25-KIT, which also includes a rugged carrying case. The HHM25 measures voltage from 0.01 mV to 1000 Vdc or 1000 ac, current from 0.01 mA to 10 A for ac and dc, frequency from 1 Hz to 199.99 kHz, capacitance from 0.001 nF to 99.99 µF, resistance from 400 Ohm to 40 MOhm, and temperature from -346 to 2498°F (-200 to 1370°C). Additional features include true RMS, min/max readings, auto range for voltage and resistance readings, relative and zero set, zoom and null capabilities. The front panel display indicates the measurement function, measurement units, thermocouple (T1, T2, T1-T2) or relative humidity probe, display hold, overrange and low battery warnings and also has a bargraph display.

For complete product specifications see the Related Links section at the bottom of this page.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 HHM25     Consult sales   DMM/Thermometer  
 HHM25-KIT     Consult sales   HHM25 Meter with HHM25 RH Humidity Probe and carrying Case  
 HHM25-TC     Consult sales   3-Input Thermocouple Adaptor  
 HHM25-RH in-stock    $75.00     Relative Humidity Probe  
 HHM25-CAL     Consult sales   1 each: 33% RH and 75 % RH Calibration Kits  
 CAL-3-HU 1 Week    $125.00     NIST Traceable Calibration  
 HHM25-CARRYING CASE in-stock    $18.00     Carrying Case  
All dollar amounts on this site are shown in US currency.

 Note: HHM25 meter is supplied with type K beaded wire thermocouple, rubber holster, 9 V battery and operator's manual. HHM25-KIT also includes three thermocouple probes, HHM25-RH humidity probe, the HHM25-TC thermocouple adaptor and rugged carrying case.

   
Keywords:DMM/Thermometer/Relative Humidity Meter

   Back to top
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global