 |
This Product is NO LONGER AVAILABLE!
The new OMEGASAYS® digital
multimeter/ thermometer/IR Pyrometer is
a full function digital multimeter which
also features non-contact infrared
temperature measurement, dual
type K thermocouple inputs and voice
annunciation of measured values. This
compact, portable meter measures true
RMS ac voltage and current, as well
as resistance and temperature, and will
accept any two type K thermocouples
terminated with miniature SMP
connectors. The HHM1-IR features a
standard voice annunciation used to
verbally tell the user the current
measurement in a choice of five
different languages.
The OMEGASAYS® displays measured
values on an easy to read LCD for visual
indication, which also includes an
indication of the current measurement
function, the other available
measurement functions, speech function
status (continuous, on demand or off),
measurement units, thermocouple probe
input (T1, T2 or T1-T2), display hold and
low battery. All DMM connections plug
into the front of the unit. Thermocouples,
pyrometer module, earphones and the ac
adaptor plug into the rear panel of the
unit, which also contains a three-position
volume selector switch. On top of the
HHM1-IR meter is an on/off switch along
with six pushbuttons to select from
among a variety of unique additional
functions. These include a “TEMP”
function, which selects IR/thermocouple
input T1, T2 or the differential. The “.
ZERO” function compensates for the
resistance of the test leads when taking
resistance measurements. “DISPLAY
HOLD/SPEAK” selects continuous or
on-demand speech or freezes the
display. The “SPEECH” button turns the
speech function on and off. “°F/°C”
switches the temperature units. “AC/DC”
similarly switches between ac and dc
measurements.
Included with each HHM1-IR is a set of
test leads for measuring voltage, current
and resistance. The red lead handle
includes a convenient pushbutton to
easily operate the speech function while
holding the leads. An optional pistol grip
type K thermocouple handle is also
available with a similar pushbutton to
activate the voice function remotely for
temperature measurements.
Meter Specifications
Power Supply: 9 V battery or 110 Vac adaptor (included)
Battery Life: Approx. 150 hrs/no speech/approx., 30 hrs continuous speech; alkaline battery
Ambient Operating Conditions: 32 to 122°F (0 to 50°C); 0 to 80% RH
Storage Temperature: 14 to 140 °F (-10 to 60 °C)
Dimensions: 2.36 H x 3.15 W x 6.69" D (6 x 8 x 14 cm)
Weight: 18 oz (0.5 kg), including battery, fuses, speech module
Current Measurement
| Range | Resolution | Accuracy |
| dc | ac |
| 400 mA | 0.1 mA | ±0.5% ±2 d | ±2% ±2 d |
| 4 A | 1 mA | ±1% ±2 d | ±2% ±2 d |
Note: ac bandwidth is 50 to 20 kHz; 50 Hz to 5 kHz for signals
> 40 mA in 400 mA range, for signals < 0.4 A in 4 A range.
Spectral Response: 8 to 14 microns
Ranges: The 400 mA and 4 A current ranges have separate,
individually fused inputs.
Type-K Temperature Measurement
| Range | Resolution | Accuracy |
| HHM2 | HHM2A |
| -200 to -150°C | 0.1°C | ±12°C | ±1.5°C ±3.0°F |
| -328 to -238°F | 0.2°F | ±24°F |
| -150 to -100°C | 0.1°C | ±6.0°C | ±1°C |
| -238 to -148°F | 0.2°F | ±12°F |
| -100 to -50°C | 0.1°C | ±3.0°C |
| -148 to -58°C | 0.2°F | ±6.0°F |
| -50 to 0°C | 0.1°C | ±1.5°C |
| -58 to 32°F | 0.2°F | ±3.0°F |
| 0 to 999°C | 0.1°C | ±1.0°C |
| 32 to 999°F | 0.2°F | ±2.0°F |
| 1000 to 1372°C | 1°C | ±1°C |
| 1000 to 2502°F | 1°F | ±2°F |
Functions: Dual input, with differential measurement capability (T1, T2, T1-T2)
Input Type: Type K thermocouple Units: User selectable °F or °C
Input Protection: 24 V rms or 60 Vdc max. input voltage on any combination of input pins
Common Mode Voltage: 0.5 V max., between T1 and T2 during measurement
Voltage Measurement
| Range | Resolution | Accuracy |
| dc | ac |
| 400 mV | 0.1 mV | ±0.25% ±2 digits | ±0.25% ±2 digits |
| 4 V | 1 mV |
| 40 V | 10 mV |
| 400 V | 100 mV |
1000 Vdc/ 750 Vac | 1 V |
Resistance Measurement
| Range | Resolution | Accuracy |
| 400 Ω | 0.1 Ω | ±0.25% ±2 digits |
| 4 kΩ | 1 Ω |
| 40 kΩ | 10 Ω |
| 400 kΩ | 100 Ω |
| 4 MΩ | 1 kΩ |
| 40 MΩ | 10 kΩ | ±0.5% ±2 digits |
Input Protection: 400 mA/250 V fast acting fuse, 400 mA range; 4 A/250 V fast acting fuse, 4 A range
Input Protection: 250 V rms ac or dc
Autoranging: Unit autoranges over all six ranges
Digital Ohms Zero: Nulls out test lead impedance for low resistance readings in the 4000 . range
Non-Contact Infrared Specifications
Temp Range: -18 to 538 °C (0 to 1000 °F)
Accuracy: ±3% of Reading or 2.2 °C (4 °F)
Repeatability: ±1% of Reading
Spectral Response: 8 to 14 microns
Optical Field of View: 6:1 (Distance/Spot Size)
Response Time: 150 msec (0 to 63% of final value)
Emissivity: Adjustable from 0.1 to 1.00
Analog Output: K-type Thermocouple (Compensated)
Output Connection: (Universal Type-K Female) accepts both miniature and standard male Type-K connectors
Power: 3.5V Lithium Battery, (AA), 1900mAh
Low Power Indicator: Flashing LED
Ambient Operating Conditions: 32 to 122°F (0 to 50°C); Less than 95% RH (Non-Condensing)
Dimensions: 2.5 x 5 x 10 cm (1" h x 2" w x 4" d)
Weight: 100 g (0.22 lbs)
Sighting Type: Built-In laser (Circle/Dot Combined) Laser Wavelength (Color): 630-670 nm (Red)
Max Laser Power: Less than 1 mW Safety Classification: Class 3A
Beam Diameter: 5 mm
Beam Divergence: Less than 2 mrad
Laser Power Switch: Momentary
Laser Power Indicator: Flashing Red LED
THIS PRODUCT IS NOT INTENDED FOR USE BY THE VISUALLY IMPAIRED. SUCH USE
COULD RESULT IN SERIOUS INJURY SUCH AS ELECTRIC SHOCK.
|
|
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: 1) Each unit comes complete with IR Pyrometer Module, fuses, two beaded wire type K thermocouples, TAS standard-to-mini type-K transition adaptor, custom test leads, English speech chip, earphone, soft carrying case, 9V battery, 110 Vac adaptor and manual. 2) The OMEGASAYS® Meter was designed, engineered and calibrated in the USA. Partial assembly is done in Taiwan. The OMEGASCOPE® IR Pyrometer Module and Patented Laser Sighting is made in the USA.
Ordering Example: (1) SDX-HHM1 thermocouple probe and handle with speech button = $35
|
|
 |
|
 |
|  |
|
Keywords:High Performance Talking/Seeing! Digital Multimeter - Dual Input Thermometer Infrared Pyrometer
|
Back to top |
|