Digital Moisture Meter |
| HHMM690 |
|
 |
|
|
|
 |
The HHMM690 is a low-cost, simple-to-operate moisture meter. Simply push the sensing pins into the wood to read the percent of moisture content (measuring range 8 to 28%). Three lights will indicate the moisture content of the wood: Green: "Air dry" condition Yellow: Slightly in excess of normal Red: Excess moisture The HHMM690 works based on the principle of electrical resistance.
SPECIFICATIONS Display: 3-Digit LCD Range: 8 to 28% (anything above 28% is not from the wood) Battery: four AAA alkaline (included) Low Battery Indication: The “ ” displays when battery is below operating level Accuracy: Measurement is for estimation only; ±2% between 8 and 28% moisture Operating Environment: 0 to 40°C (32 to 105°F), 15 to 80% humidity Storage Environment: -20 to 60°C (-4 to 140°F), 0 to 80% humidity with battery removed from meter Dimensions: 190 H x 44 W x 40 mm D (7.5 x 1.7 x 1.6") Weight: approx. 5.6 oz (156 g) with battery
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: HHMM690 comes complete with carrying case, four sensing pins (two spare), four AAA alkaline batteries and manual.
Ordering Example: (1) HHMM690 Handheld moisture meter, $95
|
|
 |
|
 |
|
 |
|
Back to top
|