Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

High Stability Digital Manometers - DISCONTINUED PRODUCT

HHP-401  
New! Made in the USA
HHP-401:High Stability Digital Manometers - DISCONTINUED PRODUCT
Click here for larger image.
   
Bi-Directional Indication
Excellent Sensitivity and Stability Down to 0.001 in WC
9 Vdc Battery Power Included
Ideal for HVAC Testing
Scroll below to order View spec PDF


SPECIFICATIONS
Accuracy: ±1% FS plus 1 digit
Position sensitivity: less than 2.5% of range
Connections: metal fittings for 3 /32 in or 3 /16 in ID flexible tubing
Display: LCD, 0.5" (13 mm) height
Battery: 9 Vdc, alkaline, included
Battery Life: 140 hours (can be operated for another 20 hours without loss of accuracy after the first appearance of the "BAT" symbol on display)
Operating temperature range: 0 to 50°C (32 to 122°F)
Storage temperature range: -20 to 70°C (-4 to 160°F)
Operating medium: air or non-corrosive, non-explosive gases only
Maximum momentary pressure limit: 5 in of water for ranges under 1 in, 20 in of water for 1 in to 3 in ranges, 5 psid for 5 in to 30 in ranges, 15 psid for 50 in to 5 psid ranges, 30 psid for 15 psid, 60 psid for 30 psid
Controls: ON/OFF switch and thumbwheel for exact nulling of display
Physical dimensions: 145.5 H x 91.5 W x 53.5 mm D (5.73 x 3.60 x 2.10 in)

The HHP-401 Series has been discontinued, please see the HHP-201 Series as a possible substitute or consult OMEGA's Pressure Engineering Department.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 HHP-401-01WC     Consult sales   +/- 0.1 inH2O diferential pressure meter  
 HHP-401-02WC     Consult sales   +/- 0.2 inH2O diferential pressure meter  
 HHP-401-03WC     Consult sales   +/- 0.3 inH2O diferential pressure meter  
 HHP-401-05WC     Consult sales   +/- 0.5 inH2O diferential pressure meter  
 HHP-401-1WC     Consult sales   +/- 1.0 inH2O diferential pressure meter  
 HHP-401-2WC     Consult sales   +/- 2.0 inH2O diferential pressure meter  
 HHP-401-3WC     Consult sales   +/- 3.0 inH2O diferential pressure meter  
 HHP-401-5WC     Consult sales   +/- 5.0 inH2O diferential pressure meter  
 HHP-401-10WC     Consult sales   +/- 10.0 inH2O diferential pressure meter  
 HHP-401-20WC     Consult sales   +/- 20.0 inH2O diferential pressure meter  
 HHP-401-30WC     Consult sales   +/- 30.0 inH2O diferential pressure meter  
 HHP-401-50WC     Consult sales   +/- 50.0 inH2O diferential pressure meter  
 HHP-401-100WC     Consult sales   +/- 100 inH2O diferential pressure meter  
 HHP-401-001     Consult sales   +/- 1.00 psi diferential pressure meter  
 HHP-401-002     Consult sales   +/- 2.00 psi diferential pressure meter  
 HHP-401-003     Consult sales   +/- 3.00 psi diferential pressure meter  
 HHP-401-005     Consult sales   +/- 5.00 psi diferential pressure meter  
 HHP-401-015     Consult sales   +/- 15.0 psi diferential pressure meter  
 HHP-401-030     Consult sales   +/- 30.0 psi diferential pressure meter  
All dollar amounts on this site are shown in US currency.


Didn't find what you need?
Click here for our Product Finder
   
Keywords:High Stability Digital Manometers

   Back to top
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global