Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Quick Disconnect Thermocouples with Miniature Connectors

(*)MQSS Series -JMQSS, KMQSS, EMQSS, TMQSS,NMQIN   
Made in the USA
 
Quick Disconnect Thermocouples with Miniature Connectors,
(*)MQSS Series -JMQSS, KMQSS, EMQSS, TMQSS,NMQIN:Quick Disconnect Thermocouples with Miniature Connectors
Click for larger image.
   
$ 53.00  JMQSS-010G-6
6" and 12" Lengths in StocK
Sheath Diameters from 0.010" to 0.125"
304SS or 321SS Sheath
Grounded, Ungrounded or Exposed Junction
Color-Coded SMP Miniature Connector Termination
Mating Connector and Cable Clamp Included FREE!
Custom Lengths Available
Made from Special Limits of Error Material
Glass Filled Nylon Connector Body Rated to 220°C (425°F)

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA's Quick Disconnect Thermocouples with Miniature Connectors are high quality, economical thermocouple probes. They feature a glass filled nylon connector which is rated for temperatures up to 220°C(425°F). The probes are available in with diameters as small as 0.25mm(0.010 inches) and as large as to 3.0mm(0.125 inches).



Standard Dimensions - Mini Quick Disconnect Probes
Alloy/ANSI
Color Code
Sheath Dia.
inches
Model No.
6" Length
Model No.
12" Length
J
Iron-Constantan
304 SS Sheath
0.010
0.020
0.032
0.040
0.062
0.125
JMQSS-010(*)-6
JMQSS-020(*)-6
JMQSS-032(*)-6
JMQSS-040(*)-6
JMQSS-062(*)-6
JMQSS-125(*)-6
JMQSS-010(*)-12
JMQSS-020(*)-12
JMQSS-032(*)-12
JMQSS-040(*)-12
JMQSS-062(*)-12
JMQSS-125(*)-12
K
CHROMEGA®-ALOMEGA®
304 SS Sheath
0.010
0.020
0.032
0.040
0.062
0.125
KMQSS-010(*)-6
KMQSS-020(*)-6
KMQSS-032(*)-6
KMQSS-040(*)-6
KMQSS-062(*)-6
KMQSS-125(*)-6
KMQSS-010(*)-12
KMQSS-020(*)-12
KMQSS-032(*)-12
KMQSS-040(*)-12
KMQSS-062(*)-12
KMQSS-125(*)-12
K
CHROMEGA®-ALOMEGA®
Super OMEGACLAD® XL
Sheath
Sheath
0.010
0.020
0.032
0.040
0.062
0.125
KMQXL-010(*)-6
KMQXL-020(*)-6
KMQXL-032(*)-6
KMQXL-040(*)-6
KMQXL-062(*)-6
KMQXL-125(*)-6
KMQXL-010(*)-12
KMQXL-020(*)-12
KMQXL-032(*)-12
KMQXL-040(*)-12
KMQXL-062(*)-12
KMQXL-125(*)-12
N
OMEGA-P®-OMEGA-N®
Super OMEGACLAD® XL
Sheath
0.020
0.032
0.040
0.062
0.125
NMQXL-020(*)-6
NMQXL-032(*)-6
NMQXL-040(*)-6
NMQXL-062(*)-6
NMQXL-125(*)-6
NMQXL-020(*)-12
NMQXL-032(*)-12
NMQXL-040(*)-12
NMQXL-062(*)-12
NMQXL-125(*)-12
E
CHROMEGA®-Constantan
304 SS Sheath
0.010
0.020
0.032
0.040
0.062
0.125
EMQSS-010(*)-6
EMQSS-020(*)-6
EMQSS-032(*)-6
EMQSS-040(*)-6
EMQSS-062(*)-6
EMQSS-125(*)-6
EMQSS-010(*)-12
EMQSS-020(*)-12
EMQSS-032(*)-12
EMQSS-040(*)-12
EMQSS-062(*)-12
EMQSS-125(*)-12
T
Copper-Constantan
304 SS Sheath
0.020
0.032
0.040
0.062
0.125
TMQSS-020(*)-6
TMQSS-032(*)-6
TMQSS-040(*)-6
TMQSS-062(*)-6
TMQSS-125(*)-6
TMQSS-020(*)-12
TMQSS-032(*)-12
TMQSS-040(*)-12
TMQSS-062(*)-12
TMQSS-125(*)-12
N
OMEGALLOY®
Inconel 600 Sheath
0.010
0.020
0.032
0.040
0.062
0.125
NMQIN-010(*)-6
NMQIN-020(*)-6
NMQIN-032(*)-6
NMQIN-040(*)-6
NMQIN-062(*)-6
NMQIN-125(*)-6
NMQIN-010(*)-12
NMQIN-020(*)-12
NMQIN-032(*)-12
NMQIN-040(*)-12
NMQIN-062(*)-12
NMQIN-125(*)-12
*Specify junction type: E (exposed), G (grounded) or U (ungrounded). †Other lengths available, consult Sales Department. To order with Inconel Sheath, Change "SS" in model no. to "IN". No additional charge.

Want to learn more about thermocouples? Read our thermocouple tutorial page!

Learn about selecting the thermocouple junction.

View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the JMQSS-062G-6  JMQSS-062G-6 In Stock   $27.00    Subminiature quick-disconnect probe, type-J, 0.062" O.D. stainless steel sheath,grounded junction, 6" length  
Click to expand/minimize a list of what others bought with the KMQSS-020G-12  KMQSS-020G-12 In Stock   $32.00    Subminiature quick-disconnect probe, type-K, 0.020" O.D. stainless steel sheath, grounded junction, 12" length  
Click to expand/minimize a list of what others bought with the KMQSS-125G-6  KMQSS-125G-6 In Stock   $27.00    Subminiature quick-disconnect probe, type-K, 0.125" O.D. stainless steel sheath, grounded junction, 6" length  
Click to expand/minimize a list of what others bought with the TMQSS-062U-6  TMQSS-062U-6 In Stock   $29.00    Subminiature quick-disconnect probe, type-T, 0.062" O.D., Ungrounded junction, stainless steel sheath, 6" length  
All dollar amounts on this site are shown in US currency.

 Note: Probes with 0.75 mm (0.032") diameter and larger supplied with miniature connector molded to probe. Non-molded connector models (e.g. SCASS...) are available as special order. Smaller sized probes supplied with removable connector.
Custom Lengths and Configurations Available, Consult Sales.
 Ordering Example: (1) KMQSS-125G-6 Subminiature quick-disconnect probe, type-K, 0.125" O.D. stainless steel sheath, 6" length, $27.00
 Part Number Builder
(1) (2) (3) (4) (5)
MQ
-
-
  
Option Descriptions
(1) Thermocouple Type
  Select
J for Type J
K for Type K
E for Type E
T for Type T
N for OmegaAlloy (Inconnel Sheath Only)
(2) Sheath Material
  Select
SS for Stainless Steel
IN for Inconnel Sheath
(3) Sheath Diameter
  Select
010 for .010 Inches
020 for .020 Inches
032 for .032 Inches
040 for .040 Inches
062 for .062 Inches
125 for .125 Inches
(4) Thermocouple Junction
  Select
G for Grounded
U for Ungrounded
E for Exposed
(5) Sheath Length
  Select
6 for 6 Inches
12 for 12 Inches
CUSTOM for custom length in inches(whole numbers only up to 120 inches max)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:Quick Disconnect Thermocouples with Miniature Connectors, model numbers JMQSS, KMQSS, EMQSS, TMQSS,NMQIN, KQMSS