OMEGA’s panel jacks contain two female, collet-type, spring-loaded connectors that will accept any standard male thermocouple connector. The panel jacks are molded of high-impact, glass-filled nylon and are numbered and labeled as well as color-coded.
RJACL Mounting plate used with OMEGA®
type JP decorator styled, colorcoded
panel jacks adapts them for
mounting as single-circuit jack in
control panel or instrument case.
Simplifies mounting, and holds the
connector in place tightly. Covers
33.3 mm (1.31") diameter knock-out
hole. All adaptor plates are made of
0.76 mm (0.030") nickel-plated
steel. Price includes all screws and
mounting hardware.
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with rugged securing clips, metal mounting hardware, ID labels and dust cap. K, T, J, E, R, S and B are ANSI designations. Note: Type U (uncompensated) connectors are used with Type B thermocouples (Platinum/6% Rhodium-Platinum/30% Rhodium). Ordering Example: (1) JP-T-F Female panel jack with type T calibration, $4.70