Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Industrial Floor Scale with low Profile Design
DISCONTINUED PRODUCT SEE LCS6400

LC5  
Made in the USA
LC5:Industrial Floor Scale with low Profile DesignDISCONTINUED PRODUCT SEE LCS6400
Click here for larger image.
   
Low 1 1 /2 " Floor Clearance
Designed to Meet NIST HB44 Class III
Washdown Approved
Hermetically Sealed Load Cells
Scroll below to order View spec PDF

The LC5 Series scales employ four hermetically sealed, waterproofed load cells for precision in hostile environments. The low profile design makes for easier handling by eliminating steep pitched ramps. Adjustable stainless steel feet feature 3-ball suspension for quick, easy leveling. Optional ramps simplify loadng and unloading.

SPECIFICATIONS
Excitation:
10 Vdc (15 Vdc max)
Output: 2 ±0.1 mV/V (calibration with known weights is required)
Accuracy: 0.03% FS (Designed to meet NIST H44 class III 3000d scale code)
Operating Temp.: -18 to 65°C (0 to 150°F)
Compensated Temp.: -10 to 40°C (15 to 105°F)
Thermal Effects:
Zero ±0.0013% FS/°F (0.0023% FS/°C)
Span ±0.0008% Rdg/°F (0.0014% Rdg/°C)
Maximum Load: 200% FS
Construction: Mild Steel, four 350 ohm load cells, and J box
Electrical: 15 ft, 4-cond. foil shielded, 20 gage PVC cable
All dollar amounts on this site are shown in US currency.

 Note: 1) To order with 1 loading ramp add suffix "-R" to part number and $100.00 to price.
2) To order with 2 loading ramps add suffix "-RR" to part number and $200.00 to price.
3) All LC5 Series paltform scales require calibration with known weights by the end user.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

   
Keywords:Industrial Floor Scale with low Profile Design

   Back to top
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global