Full Bridge Tension/Compression Load Cells |
| LCLC Series Discontinued |
|
 |
|
|
Full Bridge Tension/Compression Load Cells
 |
| Click for larger image. |
|
|
|
|
| |
Full-Bridge Design to Simplify Use and Increase Sensitivity
|
| |
Temperature Compensated
|
| |
Simplified Tension and Compression Loading
|
| |
Symmetrical Loading Beam for High Accuracy
|
|
|
| |
|
|
|
 |
The LCLB Series has been discontinued,
please see the
LC101 Series as a possible substitute or consult OMEGA's
Pressure Engineering department.
SPECIFICATIONS Excitation: 10 Vdc recommended; 15 Vdc maximum Full Scale Output: 2 mV/V ±0.2 mV Bridge Configuration: Full Bridge Linearity: ±0.05% FS for 2.2 to 100 lb, ±0.1%, for 250 and 500 lb Hysteresis: ±0.05% FS for 2.2 to 100 lb, ±0.1%, for 250 and 500 lb Repeatability: 0.05% FS Creep: 0.1% Load 20 min @ 20°C Thermal Effects: Zero 0.01% FS/°F Span 0.005% Rdg/°F Zero Balance: ±0.4 mV/V Insulation Resistance: 1000 MOhms at 50 Vdc Operating Temp Range: -140 to 66°C (-40 to 151°F) Compensated Temp Range: -10 to 46°C (15 to 115°F) Safe Overload: 1000% of FS for 2.2 to 25 lb ranges 150% of FS for 50 to 500 lb ranges Maximum Overload: 2000% of FS for 2.2 to 25 lb ranges 200% of FS for 50 to 500 lb ranges Input Resistance: 1160 ±10 Ohms Output Resistance: 1000 ±10 Ohms Electrical: 6" (0.15 m) 3-Conductor Flat Cable
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
DP41:
|
|
1/8 DIN High Performance Process Meter
|
 |
 |
|
|
|
 |
 |
|