With their rugged design and
high 1 part in 5000 accuracy, the
LSC6400 Series platform scales
are ideal for industrial applications.
Standard features include ranges
from 100 to 1000 lb, durable
powder-coated or stainless steel
platforms, positive overload
protection, full-frame design,
and adjustable leveling feet.
SPECIFICATIONS Output:100 to 500 lb ranges, 2 mV/V; 1000 lb ranges, 1mV/V
Excitation: 15 V max
Linearity: 0.01%
Hysteresis: 0.02%
Connection: 3 m (10') cable
Shipping Weight: 18 x 18": 30 kg (65 lb)
18 x 24": 34 kg (75 lb)
24 x 24": 39 kg (85 lb)
Construction: STD: Mild steel with premium powder coated platform
SS: All stainless steel (frame and platform) with environmentally sealed load cell
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete operator’s manual. Ordering Example: (1) LSC6400-1818-500 18 x 18" powder-coated remote platform scale with 500 lb range, $645.00