Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Small Tank Ultrasonic Level Controller for 0.3 to 6 foot depth

LVCN-160 Series Discontinued   
1 year warranty Made in the USA RoHS
 
LVCN-160 Series Discontinued:Small Tank Ultrasonic Level Controller for 0.3 to 6 foot depth
Click for larger image.
   
Accurate and reliable level control from 0.3 to 6 feet (9 cm to 1.8 m)
Low-cost solution for OEM and process applications
Compact size and 3/4” transducer for small tanks
Two independent 10A SPDT relays for full system controls
PP enclosure rated NEMA 4X with PVDF transducer
Fail-safe intelligence provides maximum process safety
Click to scroll below to order See Specs PDF Manuals

The LVCN-160 Series has been discontinued. Please contact our Flow and Environmental department for possible substitutes.

The LVCN-160 Series, small tank ultrasonic level controller is mounted through the top wall of the tank and provides non-contact control up to 1.8m (6'). With non-contact technology, the transmitter is an excellent choice for applications with dirty, coating, corrosive type liquids. The compact design is the perfect size for small tank applications.

A high frequency ultrasonic sound wave is pulsed 3 times per second from the base of the transducer. The sound wave reflects against the process medium below and returns to the transducer. The microprocessor based electronics measure the time of flight between the sound generation and receipt, and translates this figure into the distance between the transmitter and process medium below.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 LVCN-161-AC    Consult sales   Ultrasonic level controller, 120 VAC 3/4" NPT RoHS compliant
 LVCN-161-DC    Consult sales   Ultrasonic level controller, 18-30 VDC 3/4" NPT RoHS compliant
 LVCN-162-AC    Consult sales   Ultrasonic level controller, 120 VAC 3/4" G RoHS compliant
 LVCN-162-DC    Consult sales   Ultrasonic level controller, 18-30 VDC 3/4" G RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with owner’s manual. Note: DC Models are CE approved

   

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global