Non-Invasive Disposable/Non-Disposable Liquid Level Sensors |
| LVCN630 Series |
|
 |
|
|
NON-INVASIVE DISPOSABLE/NON-DISPOSABLE LIQUID LEVEL SENSORS
 |
| Click for larger image. |
|
|
|
|
| |
Non-Invasive Miniature Sensor
|
| |
Dry Coupling
|
| |
Plastic Bottles From 51 to 254 mm (2 to 10") Diameter
|
| |
Wall Thickness up to 6.35 mm (0.25")
|
| |
Eliminates Fluid Contamination Problem
|
| |
No Calibration Required
|
View related products - Level Measurement
|
| |
|
|
|
 |
The non-invasive LVCN630 Series
is a cost effective ultrasonic sensor
for plastic containers. The sensor is
designed to adhere or strap onto
the outside of a plastic containers
from 51 mm (2") to 254 mm (10")
with a wall thickness up to 6.35 mm
(0.25") as a high/low level liquid
level monitor. The sensor never
comes in contact with the liquid, so
there is no chance of contamination.
The sensor simply sticks or clamps
onto the outside of the container.
SPECIFICATIONS
Repeatability: ±2.54 mm (0.1")
Response Time: 200 millisecond
Input Power: 5 to 24 Vdc
Leakage Current: Less than 50 uA
Outputs:
Source: 40 mA max-dry condition
Sink: 50 mA max-dry condition or TTL (high)-dry condition
Protection: Transient, reverse polarity
Plastic Bottle Size: 51 to 254 mm (2 to 10")
Wall Thickness: Up to 6.35 mm (0.25")
Sensor: Polyetherimide
Temperature: -29 to 70°C (-20 to 158°F)
Mounting: Reusable sensor standard*, disposable mounting (with LVCN630-TAPE)
Cable Length: 305 mm (12")
*Note: Clamps or straps may be used as an alternate way to attach the sensor.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with double sided adhesive tape.
|
|
 |
|
 |
|
 |
|
Keywords:NON-INVASIVE DISPOSABLE/NON-DISPOSABLE LIQUID LEVEL SENSORS, level sensor
|
Back to top
|