Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Micro Size Liquid Sensing Switch

LVUD-101  
1 year warranty New! Made in the USA ROHS Information
LVUD-101:Micro Size Liquid Sensing Switch
Click here for larger image.
   
Leak Detection in DoubleWall Tank and Pipes
Reusable After an Alarm Condition is Sensed or After Exposure to Hydocarbons
Small Size Fits in Very Narrow, Tight-Fit Locations
Over Fill/Low Level Alarm, Leak Detectin for Above/Underground Double Wall Storage

View related products - Level Measurement
Scroll below to order View spec PDF

The LVUD101 offers a micro-sized sensing body for the detection of liquids.
The LVUD101 liquid level switch can be used in many different applications including: containment sump sensor, dispenser pan sensor, contained riser sensor, high level/over fill/low level alarm sensor and hydrostatic leak detection.
The LVUD101 operates on the ultrasonic principle. A signal transmitted by the sensor is affected by the attenuation and dielectric properties of air versus liquid. The electronics determines which product is present and provides a corresponding output to the alarm/control system. Digital sampling techniques employed by the electronics, insure high reliability and no false indications.
Controlling environmental pollution due to leakage and overfill of hazardous chemicals is a primary concern to anyone with either underground or above ground storage tanks. Local, state, and federal agencies are enforcing the new guidelines to reduce environmental damage. A key to complying with EPA requirements is continuous monitoring of both leakage as well as overfill. OMEGA offers the LVUD101 to monitor, detect liquid and identify the liquids to safeguard the environment.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description RoHS   Qty.
 LVUD-101     Consult sales   Micro size level switch RoHS compliant
 Accessories
 PSR-24L in-stock    $60.00     Regulated power supply, US plug, 90-264 Vac input, 24 Vdc output, 400 mA, stripped leads, UL RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PSR-24L 24 Vdc regulated power supply = $60

   
Keywords:Micro Size Liquid Sensing Switch, small liquid level switch, liquid switch

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global