Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

General Purpose, Compact Ice Cube Relays

LY Series   
1 year warranty NEW! CE
Compact Relays
LY Series:General Purpose, Compact Ice Cube Relays
Click for larger image.
   
$ 12.00  LY1-DC12
Arc Barrier Equipped
High Dielectric Strength (2000 Vac)
Long Dependable Service Life Assured by Silver-Alloy Contacts
Models with LED Indicator Available
AC and DC Coil Voltages
SPDT, DPDT, 3PDT, 4PDT Relays
15 A @ 110 Vac/24 Vdc Resistive Load Rating for SPDT Models
10 A @ 110 Vac/24 Vdc Resistive Load Rating for 2 to 4 Pole Models
Sockets are Both DIN Rail Mount and Panel Mount

View related products - NEMA Electrical Enclosures

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The LY Series relays are general purpose plug-in style relays, that are extremely compact and available with DC coil voltages of 12 and 24 Vdc and AC coil voltages of 24 and 120 Vac. The relays are available in SPDT, DPDT, 3PDT, and 4PDT versions, and with or without LED status indicator. Sockets are available which allow the relays to be either DIN rail mounted or panel mounted.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    LY1-DC12 1 Week   $12.00    SPDT relay, 12 Vdc coil  
Click to expand/minimize a list of what others bought with the LY1-DC24  LY1-DC24 In Stock   $12.00    SPDT relay, 24 Vdc coil  
    LY1-AC24 In Stock   $12.00    SPDT relay, 24 Vac coil  
    LY1-AC110/120 In Stock   $12.50    SPDT relay, 120 Vac coil  
    LY1N-DC12 In Stock   $16.75    SPDT relay, 12 Vdc coil, with LED status indicator  
    LY1N-DC24 In Stock   $16.75    SPDT relay, 24 Vdc coil, with LED status indicator  
    LY1N-AC24 In Stock   $17.25    SPDT relay, 24 Vac coil, with LED status indicator  
    LY1N-AC110/120 In Stock   $17.25    SPDT relay, 120 Vac coil, with LED status indicator  
    LY2-DC12 In Stock   $14.00    DPDT relay, 12 Vdc coil  
    LY2-DC24 In Stock   $14.00    DPDT relay, 24 Vdc coil  
    LY2-AC24 In Stock   $14.00    DPDT relay, 24 Vac coil  
    LY2-AC110/120 In Stock   $14.00    DPDT relay, 120 Vac coil  
    LY2N-DC12 In Stock   $18.75    DPDT relay, 12 Vdc coil, with LED status indicator  
    LY2N-DC24 In Stock   $18.75    DPDT relay, 24 Vdc coil, with LED status indicator  
    LY2N-AC24 In Stock   $18.75    DPDT relay, 24 Vac coil, with LED status indicator  
    LY2N-AC110/120 In Stock   $18.75    DPDT relay, 120 Vac coil, with LED status indicator  
    LY3-DC12 In Stock   $19.25    3PDT relay, 12 Vdc coil  
    LY3-DC24 In Stock   $19.25    3PDT relay, 24 Vdc coil  
    LY3-AC24 In Stock   $19.25    3PDT relay, 24 Vac coil  
    LY3-AC120 In Stock   $19.25    3PDT relay, 120 Vac coil  
    LY3N-DC12 In Stock   $24.00    3PDT relay, 12 Vdc coil, with LED status indicator  
    LY3N-DC24 In Stock   $24.00    3PDT relay, 24 Vdc coil, with LED status indicator  
    LY3N-AC24 In Stock   $24.00    3PDT relay, 24 Vac coil, with LED status indicator  
    LY3N-AC120 In Stock   $24.00    3PDT relay, 120 Vac coil, with LED status indicator  
    LY4-DC12 In Stock   $22.50    4PDT relay, 12 Vdc coil  
    LY4-DC24 In Stock   $22.50    4PDT relay, 24 Vdc coil  
    LY4-AC24 In Stock   $22.50    4PDT relay, 24 Vac coil  
    LY4-AC120 In Stock   $22.50    4PDT relay, 120 Vac coil  
    LY4N-DC12 In Stock   $27.25    4PDT relay, 12 Vdc coil, with LED status indicator  
    LY4N-DC24 In Stock   $27.25    4PDT relay, 24 Vdc coil, with LED status indicator  
    LY4N-AC24 In Stock   $27.25    4PDT relay, 24 Vac coil, with LED status indicator  
    LY4N-AC120 In Stock   $27.25    4PDT relay, 120 Vac coil, with LED status indicator  
  Accessories
Click to expand/minimize a list of what others bought with the PTF08A-E-C  PTF08A-E-C In Stock   $10.50    Socket for SPDT and DPDT relays, with hold-down clip  
    PTF11A-C In Stock   $14.00    Socket for 3PDT relays, with hold-down clip  
    PTF14A-E-C In Stock   $15.25    Socket for 4PDT relays, with hold-down clip  
    PYC-A1-10PK In Stock   $8.00    Relay hold-down clips, 10-pack  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) LY1-DC12 SPDT relay with 12 Vdc coil, $12,  plus (1) PTF08A-E-C socket, $10.5,  plus (1) PYC-A1-10PK hold-down clips (10-pack), $8, $12 + 10.5 + 8 = $30.50
 Part Number Builder
(1) (2) (3)
LY
-
  
Option Descriptions
(1) Number of Poles
  Select
1 for SPDT
2 for DPDT
3 for 3PDT
4 for 4PDT
(2) Optional LED Status Indicator
  Select
Nothing(leave field blank) for no status indicator (standard)
N for status indicator
(3) Coil Voltage
  Select
DC12 for 12 Vdc coil
DC24 for 24 Vdc coil
AC24 for 24 Vac coil
AC110/120 for 120 Vac coil
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
EZ Series Intelligent Relays EZ Series Intelligent Relays:
Intelligent Relays, the programmable smart logic relay
ELC-PLC Series ELC-PLC Series:
ELC Programmable Logic Controllers (PLCs)
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
SCE-LP Series Single-Door Electrical Enclosures SCE-LP Series Single-Door Electrical Enclosures:
NEMA Type 12 Single-Door Electrical Enclosures in sizes from 12x24 to 72x36
OM-AM Series Fiberglass Enclosure OM-AM Series Fiberglass Enclosure:
Non-Metallic, Fiberglass Electrical Enclosures, NEMA 4X and NEMA 3R Outdoor JIC Size Enclosures from 6x6 to 20x16"
OMPBD7 Series Devices OMPBD7 Series Devices:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
HW3000 Series Hook-Up Wire HW3000 Series Hook-Up Wire:
PVC Hook Up Wire, 300 V UL appliance wire
PTFE Hook-Up Wire 600 V UL & RoHS Compliant PTFE Hook-Up Wire 600 V UL & RoHS Compliant:
Hook Up Wire with PTFE Insulation
OMPB-IL Series LED and Incandescent Indicating Lights OMPB-IL Series LED and Incandescent Indicating Lights:
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
   
Keywords:General Purpose Relays, Compact Ice Cube Relays, Relays, AC/DC Relays