Wireless Transceiver Module |
| MWTC-REC6 & UWTC-REC6 |
|
 |
|
|
Universal Wireless Transceiver Module
 |
| Click for larger image. |
|
|
$
49.00
MWTC-REC6-V1-915
|
| |
Add Wireless Capability to Any Standard Process Input Instrument
|
| |
Analog Output Signal
|
| |
Easily Connect to Panel Meters, Controllers, PLCs, Chart Recorders and Data Loggers
|
| |
Simple, Single Channel Operation
|
| |
Includes Mounting Bracket and 1.8 m (6') Integral Cable
|
| |
Powered From Host Instrument or External Power Supply
|
| |
MWTC-REC6 Works with All OMEGA MWTC Series Wireless Connectors (5 or 10V Output Models)
|
| |
UWTC-REC6 Works with All OMEGA UWTC Series Wireless Connectors-Transmitters and Probe Assemblies (5 or 10V Output Models)
|
View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers
|
| |
|
|
|
 |
With OMEGA’s new universal wireless transceiver modules you
can eliminate the wire connection between your sensor and
instrument. Simply connect this transceiver to the analog input on
your instrument and you’ll be able to receive wireless
measurements from many different wireless sensors including
OMEGA’s patented wireless thermocouple and RTD connectors,
pH, infrared temperature, relative humidity, process input
transmitters and our NB9 Series of industrial wireless probe/transmitter assemblies. Both models are packaged into a
miniature housing for easy mounting and connection. This receiver
provides stable, reliable wireless reception from your sensor.
SPECIFICATIONS
Power: 12 to 24 Vdc @ 50 mA
Analog Output: 1, non-isolated, retransmission 0 to 5 Vdc, 0 to 10 Vdc
Connection: 1.8 m (6') integral cable (included) with stripped wire termination, for both power and output
Ambient Operating Range: -10 to 70°C (-14 to 158°F), 0 to 95% RH (non-condensing)
Radio Receiver Frequency (RF):
MWTC-REC6: 915 or 868 MHz
UWTC-REC6: 2.4 GHz
Enclosure: ABS (plastic)
Dimensions: 76 L x 32 W x 26 mm H (3 x 1.25 x 1 in)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 1.8 m (6') integral power/output cable, mounting bracket, and operator's manual. Requires one Model REC6-PC Setup/Programming Cable and Software.
Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe(please note CE compliance of the specific model for use in Europe).
Ordering Example: (1) UWTC-REC6-V1 Wireless receiver for UW series transmitters, with 0 to 5 Vdc analog output, $69, plus (1) REC6-PC Setup/Programming Cable and Software (One Required), $15, $69 + 15 = $84.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
MWTC Series:
|
|
Miniature Wireless Thermocouple Connectors
|
 |
 |
|
 |
MWTC-D Series:
|
|
Miniature Portable Wireless Thermocouple Connector and Data Logger
|
 |
 |
|
 |
UWTC Series:
|
|
Complete Wireless Thermocouple Connector System
|
 |
 |
|
 |
UWIR-2-NEMA:
|
|
Non-Contact Infrared Temperature Sensor With Wireless Transmitter
|
 |
 |
|
 |
UWPC-2-NEMA:
|
|
Wireless Process Transmitter for Sensors with Voltage or Current Output
|
 |
 |
|
|
 |
UWRH-2:
|
|
Wireless Relative Humidity/Temperature Transmitter
|
 |
 |
|
 |
UWRH-2-NEMA:
|
|
Wireless RH/Temperature Transmitter NEMA-4X Enclosure
|
 |
 |
|
 |
UWRTD-2:
|
|
RTD-to-Wireless Connector/Converter
|
 |
 |
|
 |
UWRTD-2-NEMA:
|
|
Wireless RTD Transmitter with Weather Resistant Enclosure
|
 |
 |
|
 |
UWTC-2-NEMA:
|
|
Weather Resistant Wireless Thermocouple Transmitters
|
 |
 |
|
|
|
 |
 |
|
|