Miniature Wireless Thermocouple Connectors |
| MWTC Series |
|
 |
|
|
Miniature Wireless Thermocouple Connectors
 |
| Click for larger image. |
|
|
$
85.00
MWTC-A-K-915
|
| |
Available in Types J, K, T, E, R, S, B, C or N Thermocouple Calibration
|
| |
Built-In Cold Junction Compensation and Linearization
|
| |
Model MWTC-REC1 or MWTC-REC5 Receivers Work with Up To 48 Wireless Remote Connectors
|
| |
Low Power Operation and Sleep Mode For Extended Battery Life
|
| |
Each Wireless Connector Transmits Thermocouple Temperature and Ambient Temperature in Real Time
|
| |
Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
|
| |
PATENT PENDING
|
View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers
|
| |
|
|
|
 |
Omega’s new MWTC Wireless
Smart Thermocouple Connector
Series features stand-alone,
compact, battery powered
thermocouple connectors that
transmit measurement data back to
a mating receiver up to 90 m (300')
away. Each unit is factory set as a
Type J, K, T, E, R, S, B, C, or N
calibration connector. When
activated the connector will transmit
readings continuously at pre-set
time interval that was programmed
by the user during the initial setup.
Each unit measures and transmits:
thermocouple input reading and
connector ambient temperature to a receiver and is displayed on the PC
screen in real time using the free
provided software. When used with
receiver model MWTC-REC1 data
from multiple wireless thermocouple
connectors can be received and
displayed. Each unit includes free
software that converts your PC into
a strip chart recorder or data logger
so readings can be saved and later
printed or exported to a spread
sheet file. When used with mating
transceiver model MWTC-REC2,
wireless data from one connector
can be re-transmitted as a
thermocouple signal back out of the
receiving connector by a wired
connection.
SPECIFICATIONS
Thermocouple Types: (Factory Set) J, K, T, E, R, S, B, C or N Thermocouple Measurement Range:
J: -100 to 760°C (-148 to 1400°F)
K: -100 to 1260°C (-148 to 2300°F)
T: -200 to 400°C (-328 to 752°F)
E: -200 to 1000°C (-328 to 1832°F)
R: 260 to 1760°C (500 to 3200°F)
S: 260 to 1760°C (500 to 3200°F)
B: 870 to 1820°C (1598 to 3308°F)
C: 0 to 2315°C (32 to 4200°F)
N: -100 to 1260°C (-148 to 2300°F)
TC Measurement Accuracy:
J, K: ±0.5% of reading or ±1.0°C (1.8°F), whichever greater
T, E, N: ±0.5% of reading or ±2.0°C (3.6°F), whichever is greater
R, S, B, C: ±0.5% of full scale
TC Measurement Resolution:
Type J, K, T, E, N: 1°C/1°F
Type R, S, B, C: 1°C/1°F
Cold Junction Compensation: -10 to 70°C (14 to 158°F)
Thermocouple Connection: Patented universal female accepts both standard male (OSTW Series) or miniature male (SMPW Series) mating connector
Operating Environment: -10 to 70°C (14 to 158°F)
Computer Interface: USB (one interface cable included with receivers)
Transmit Sample Rate: Programmable from 1 sample/15 minute to 1 sample/every 2 seconds
Radio Frequency: ISM 915 mHz or ISM 868 mHz
RF Output Power: 10dBm (10 mW)
Range of RF Link:
Up to 90 m (300'): Outdoor line of sight
Up to 39 m (130'): Indoor/urban
Software: Included (Requires Windows® 2000, XP,or 32bit Vista operating system)
Battery: One 3.6 V lithium, 0.65 Ah capacity (AAA) (included)
Battery Life (Typical): 1 year at 1 sample/ minute reading rate @25°C (77°F)
Data Transmitted to Receiver: Thermocouple reading and connector ambient reading
Dimensions: 76 L x 25.4 W x 13 H mm (3 x 1 x 0.5")
Enclosure: Plastic (Glass Filled Nylon)
Note: Because of transmission frequency regulations, these products may only be used in the United States and Canada (915 mHz models) or Europe (868 mHz models).
Note: Model MWTC-PC programming cable is included with the MWTC-REC1 Receiver (not included with MWTC-REC5 or MWTC-REC6). This cable is required to setup and program MWTC Wireless Connectors.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with one 1 m (40") thermocouple sensor (J, K, T, E Models Only) and 3.6 V lithium battery. Receivers include software and a complete operator’s manual.
Ordering Example: (1) MWTC-REC1-915 Multi-channel 915 mHz receiver, $116
|
|
 |
|
 |
|  |
|
Back to top
|
|