Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Handheld Datalogging Systems, Five Thermocouple or Voltage Channels, Auto Reads and Prints Data, RS232 Communications - Discontinued Product

OM-550   
1 year warranty CE Made in the USA
OM-550 :Handheld Datalogging Systems, Five Thermocouple or Voltage Channels, Auto Reads and Prints Data, RS232 Communications - Discontinued Product
Click here for larger image.
   
Handles Five Voltage or Thermocouple Channels
Automatically Reads and Prints Temperature and Voltage Data
Portability for Field Applications
RS-232 Communications
Interchannel Math
Internal Memory
Comprehensive Widows- based Software for Analyzing, Documenting, Graphing and Easy Reporting of the Results
Scroll below to order View spec PDF

The OM-550 series has been discontinued. Please see the HH610A or the OM-DAQPRO-5300 as possible alternatives or contact our Temperature Engineering department.

The compact, portable OM-550 datalogger is small enough to be held in your hand, yet has all the essential features of larger loggers. This simple to use, battery-operated unit can log up to five thermocouple or voltage channels, and output data on the 24-column thermal printer. A sixth non-logging channel is included for performing mathematical operations on any of the other channels. An integral RS-232 port downloads logged data to a remote computer for processing and storage. A data cache buffer provides transitory storage of logged data.

All of the functions and each individual channel of the OM-550 are programmable directly from the keyboard. These include: date and time, log interval, channel type (thermocouple or voltage), thermocouple type (J, K, T, or E), temperature units (°F or °C), engineering units, 50 or 60 Hz A/D rejection, output format, and calibration mode. For unusually long logging functions in remote or isolated circumstances, an optional external battery pack and charger is available.

For complete product specifications see the detailed data sheet in the Related Links section.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 OM-550A     Consult sales   dataloggers, 5 channel. *  
 OM-550X-BP in-stock    $385.00     pack and charger, 6 Vdc  
 OM-550X-WT in-stock    $95.00     adaptor, 110 Vac  
 OM-550X-RP in-stock    $46.00     24.4 m (80') per roll, 5 rolls  
All dollar amounts on this site are shown in US currency.

 Note: *Includes carrying case, batteries, software for IBM PC, RS-232C cable, and paper.
 Ordering Example: (1) OM-550X-WT Optional AC Adaptor = $95

Didn't find what you need?
Click here for our Product Finder
   
Keywords:Handheld Datalogging Systems, Five Thermocouple or Voltage Channels, Auto Reads and Prints Data, RS232 Communications, with Windows Based Software, Model OM-550

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global