Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

4-CHANNEL IEEE-488/Serial Converter
Discontinued Product

OMB-SER-488-4  
OMB-SER-488-4:4-CHANNEL IEEE-488/Serial Converter
 Discontinued Product
Click here for larger image.
   
$ 1,595.00  OMB-SER-488-4
Controls up to Four RS-232 or RS-422 Devices from One IEEE Controller
Each Serial Port Individually Programmable
Built-In 64K Data Buffer Dynamically Allocates Data Storage
XON/XOFF or CTS/RTS Handshaking for Each Serial Channel
Rugged Rack-Mountable Package with Built-In Power Supply
Scroll below to order View spec PDF

The OMB-SER488-4 is no longer available. Please see contact sales for a substitute.

The OMB-SER488-4 4-channel IEEE to serial converter enables an IEEE controller to command up to four bidirectional RS-232 or RS-422 devices. The unit allows the IEEE controller to access each of the serial ports individually by using a secondary IEEE address for each channel or by using dual-primary addressing. Each port is individually configurable, with parameters such as baud rate, word length, stop bits, and parity individually programmable per channel. The controller can read the status of each channel at any time and determine the number of characters received on the serial port and the status of any error conditions for that channel. A 64K RAM buffer on the OMB-SER488-4 is dynamically allocated for use as a data buffer for all the serial ports. XON/XOFF or CTS/RTS handshaking is also supported. The OMB-SER-488-4 rack-mountable and comes packaged with an internal power supply.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 OMB-SER-488-4 in-stock    $1,595.00     4-Channel IEEE to serial converter including rack mount kit  
 OMBX-CA-7-3 in-stock    $100.00     6' IEEE cable  
All dollar amounts on this site are shown in US currency.


   
Keywords:4-CHANNEL IEEE-488/Serial Converter

   Back to top
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global