Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Series RS-232/422 to IEEE-488 Converter
Discontinued Product

OMB-SER-488A   
1 year warranty CE OmegaCare
 
OMB-SER-488A:Series RS-232/422 to IEEE-488 Converter
Discontinued Product
Click for larger image.
   
Transparent Link Between RS-232/422 and IEEE-488
32,000 Character Data Buffer Built-In (512K Optional)
Front Panel Indicators for Talk, Listen, Send, Receive
Switch Selectable Communication Parameters
Click to scroll below to order See Specs PDF

The OMB-SER-488A is no longer available. Please consult our data acquisition department for a possible substitute.

The OMB-SER-488A transparent interface enables a device with either RS-232/422 or IEEE-488 to communicate with another device having the alternate interface. For example, an IEEE controller can communicate with an RS-232 printer or plotter via the OMB-SER-488A. Conversely, the OMB-SER-488A will enable a computer's RS-232 port to communicate with an IEEE printer or plotter. Built into the OMB-SER-488A is a 32,000 character data buffer which eliminates the need for the host computer to wait for slow devices to accept the data. Also available Is a converter with a 512K data buffer.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OMB-SER-488A    Consult sales   Serial to IEEE-488 converter  
 OMBX-CA-11    Consult sales   12' RS-232 cable (for IBM PC)  
 OMBX-CA-23    Consult sales   12' RS-232 cable (for IBM AT)  
 OMBX-CA-7-3 In Stock   $100.00    6' IEEE-488 cable  
All dollar amounts on this site are shown in US currency.

 Note: The OMB-SER-488 includes a complete operator’s manual.

   
Keywords.:Series RS-232/422 to IEEE-488 Converter

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global