The OME-PIO-D144 provides 144
TTL digital I/O lines. The OME-PIO-D144 consists of eighteen
8-bit bi-directional ports (3 ports on each
connector). The 8-bit ports on each
connector are port A (PA), port B
(PB), and port (PC).
Each 8-bit port can be
independently set as input or
output. All ports are configured as
inputs upon power-up or reset. The
OME-PIO-D144 has one D-Sub
connector and five 50-pin flat
cable connectors. Each header can
connect to a 50-pin flat cable. The
flat cable can be connected to
OME-ADP-37/PCI or OME-ADP-
50/PCI adapter which can be fixed
on the computer chassis. It can be
installed in a 5 V PCI bus and
supports true "Plug & Play".
Software Development Kit
All boards are supplied with a
standard software development kit
for Windows 2000/XP. The
software development kit includes
dll files for programming in C,C++
or other high level languages and
OCX files for Visual Basic or Active
X programming.LabView drivers
are also included.
Specifications
ALL INPUTS AND OUTPUTS
ARE TTL-COMPATIBLE
Logic High Voltage: 2.4 V (min) Logic Low Voltage: 0.8 V (max) Sink Current: 64 mA (max) Source Current: 32 mA (max) 4 Interrupt Sources:
CON1, PC0, PC1, PC2, PC3 Operating Temperature:
0 to 60°C (32 to 140°F) Storage Temperature:
-20 to 80°C (-4 to 176°F) Humidity: 0 to 90%
RH non-condensing Dimensions:
105 H x 180 mm W (4.1 x 7.1") Power Consumption:
+5 V @1100 mA
† All dollar amounts on this site are shown in US currency.
Note: OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners. All boards include utility software and a complete user's manual on CD-ROM. Ordering Example: (1) OME-PIO-D144 PCI bus 144-Bit DIO board, $299.00