Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Rugged High Performance Handheld Infrared Thermometer, Optional Laser Sighting

OS523 & OS524 Series   
2 year warranty NEW! CE OmegaCare
 
Rugged Handheld Infrared Thermometer
OS523 & OS524 Series:Rugged High Performance Handheld Infrared Thermometer, Optional Laser Sighting
Click for larger image.
   
See our New Enhanced "E" Series
Models Available with Temperature Ranges to 2482°C (4500°F)
Emissivity Adjustable from 0.1 to 1.00 in 0.01 steps
Backlit LCD Display
Dual Digital Display Indicates Current with Min, Max, Average or Difference Temperatures
°C/°F Selectable
1 mV/Degree Analog Output Standard
RS-232 Output
Ambient Target Temperature Compensation
Audible and Visible Alarm
Integral Tripod Mount
Electronic Trigger Lock
Last Temperature Recall
Data Storage up to 100 Temperature Points
Click to scroll below to order See Specs PDF Related Items

With a combination of powerful features, the new portable and rugged high temperature OS523/524 series infrared thermometers offer solutions for many non-contact temperature measurement applications. Emissivity adjustable in 0.01 increments, provides versatility when measuring a variety of surfaces. A custom backlit LCD display provides dual digital display of both current, max, min, difference or average temperatures simultaneously. This provides the user with more information at a glance. It also has standard features like high and low audible and visual alarms, 1mV/Deg analog output, RS-232 output and temperature data storage.
For related books on Controller Theory and Applications, click here
.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.

See our New Enhanced Series by clicking on the "Related Link Below"


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OS523-1  OS523-1    Consult sales   Pyrometer, Accuracy: ±1% rdg, Range: -18 to 1370°C (0 to 2500°F), 30:1 Distance to Spot Size  
    LS-120 In Stock   $100.00    Laser Dot for OS523 and OS524 Series  
    LS-723-1 2 Weeks   $150.00    Laser Circle for OS523-1  
    LS-723-2 2 Weeks   $150.00    Laser Circle for OS523-2  
    LS-724 In Stock   $150.00    Laser Circle for OS524  
Click to expand/minimize a list of what others bought with the CAL-3-IR  CAL-3-IR 2 Weeks   $135.00    NIST Traceable Calibration  
Click to expand/minimize a list of what others bought with the MINI-TRIPOD  MINI-TRIPOD In Stock   $12.00    Replacement MINI-TRIPOD expand 142 mm to 279 mm (5.6 to 11")  
Click to expand/minimize a list of what others bought with the TRIPOD  TRIPOD In Stock   $45.00    Lightweight TRIPOD expands 305 mm to 1.1 m (12 to 45")  
All dollar amounts on this site are shown in US currency.

 Note: Sighting scope is factory installed and aligned, not field installable! -SC units supplied w/Large Hard Carrying Case OS520-SC-RCC. All come with MINI-TRIPOD.

 Related Links - Related Products
 Related Products
OS523E and OS524E Series OS523E and OS524E Series:
High-Temperature Handheld Infrared Thermometer
with Optional Sighting Scope and Distance Measurement
   
Keywords.:Rugged High Performance Handheld Infrared Thermometer, Optional Laser Sighting, OS520, OS523-3, OS523, pyrometer, pirometer

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global