|
 |
|
|
Handheld IR Thermometer Built-In Distance Measuring Option
 |
| Click for larger image. |
|
|
|
|
| |
Built-In Distance Measuring Available Soon!
|
| |
Field Installable Distance Measuring Available Now!
|
| |
Models Available with Temperature Ranges to 870°C (1600°F)
|
| |
Emissivity Adjustable from 0.1 to 1.00 in 0.01 steps
|
| |
Backlit LCD Display
|
| |
Dual Digital Display Indicates Current with Min, Max, Average, or Difference Temperatures
|
| |
°C/°F Selectable
|
| |
1 mV/Degree Analog Output Standard
|
| |
RS-232 Output Models Include FREE Data Logging Software
|
| |
Audible and Visible Alarms
|
| |
Integral Tripod Mount
|
| |
Type K T/C Input Available
|
| |
Temperature Data Storage Available
|
| |
Electronic Trigger Lock
|
| |
Last Temperature Recall
|
| |
All Models Include Built-In Laser Sighting, Display and Lens Protective Bumpers, Wrist Strap, Soft Carrying Case, 4 Long Life Lithium Batteries, and User’s Manual with Emissivity Reference Chart
|
|
|
| |
|
|
|
 |
With a combination of powerful features, the new portable and rugged OS530 series infrared thermometers offer solutions for many non-contact temperature measurement applications. Emissivity adjustable in 0.01 increments, the OS530 series provides versatility when measuring a variety of surfaces.
A custom backlit LCD display provides dual digital display of both current and max, min, diff or average temperatures simultaneously. This provides the user with more information at a glance. Built-in laser sighting creates a 12-point circle which clearly indicates the target area being measured.
The OS530 Series also features a high alarm setpoint, providing both audible and visual indication of the alarm status. The standard 1 mV per degree analog output allows interfacing with data acquisition equipment, including chart recorders, dataloggers and computers. PLease review PDF file (link below) for complete product specifications
All Models Feature: Adjustable Emissivity, Backlit Dual Display, Differential Temperature, Min/Max Temperature, Average Temperature, High Alarm, Audible Buzzer & Indicator, Analog Output (1mV/Deg), Laser Sight (Built-In), Trigger Lock, Last Temperature Recall. OS532 Adds Thermocouple Input, OS533 Adds Low Alarm, Ambient Target Temperature Compensation, RS-232 Outpput, Thermoucouple Input. OS534 Adds all of the OS533 Features plus Data Storage.
Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
Specifications
Repeatability: ±(1% rdg + 1 digit)
Resolution: 1°C or 1°F (0.1°C or °F on OS530HR-DM)
Response Time: 250 msec
Spectral Response: 8 to 14 µ
Emissivity: 0.10 to 1.00 in 0.01 increments
Operating Ambient: 0 to 50°C (32 to 122°F)
Power: 4 ‘AA’ lithium batteries (included) or optional ac adaptor
Battery Life: 60 hr, alkaline; 10 days, lithium
Analog Output: 1 mV/°C or 1 mV/°F
Tripod Mount: 1/4" to 20 UNC
Display: Backlit LCD; displays current and min or max, differential, average temperatures simultaneously
Alarm: High alarm standard, with audible and visual indication
RS-232: One way communication
Distance Measurement Specifications
Range: 0.9 to 9 m (3 to 30')
Accuracy: 0.5% of Rdg or 1.3 cm (0.5"), whichever is greater
Unit of Measurement: Meter or feet, switchable via keypad
Power:
HH-DM: 9V Alkaline (included);
Built-In Models: 4 ‘AA’ lithium batteries (included) or optional ac adaptor
Sensor: Ultrasonic transducer
HH-DM Dimensions: 130 L x 70 W x 28.5 mm H (51/8 L x 23/4 W x 11/8" H)
Laser Sight Specifications
Wavelength (color): 650 nm (red)
Operating Distance:
Laser Dot: 0.9 to 9 m (3 to 30')
Laser Circle: 0.6 to 4.5 m (2 to 15')
FDA Classification: Class II
European Classification: Class 2
Beam Diameter: 5 mm
Operating Temperature: 0 to 50°C (32 to 122°F)
Jump to the NEW ENHANCED Version MEGASCOPE(tm) Handheld Infrared Thermometer with Built-In Distance Measuring Option
| Model No. | OS530L-DM | OS530HR-DM | OS532-DM | OS533RS-DM | OS534DL-DM |
| Accuracy* | ±1% rdg | ±1% rdg | ±1% rdg | ±1% rdg | ±1% rdg |
| Range | -18 to 538°C 0 to 1000°F | -30 to 121°C -22 to 250°F | -18 to 538°C 0 to 1000°F | -18 to 538°C 0 to 1000°F | -18 to 871°C 0 to 1600°F |
| Emissivity | adjustable | adjustable | adjustable | adjustable | adjustable |
| Backlit Dual Display | standard | standard | standard | standard | standard |
| Distance to Spot Size Ratio | 10:1 | 20:1 | 10:1 | 20:1 | 30:1 |
| Differential Temperature | standard | standard | standard | standard | standard |
| Min/Max Temperature | standard | standard | standard | standard | standard |
| Average Temperature | standard | standard | standard | standard | standard |
| High Alarm | standard | standard | standard | standard | standard |
| Low Alarm | — | — | — | standard | standard |
| Audible Buzzer & Indicator | standard | standard | standard | standard | standard |
| Ambient Target Temp Comp. | — | — | — | standard | standard |
| Analog Output | 1 mV/deg | 1 mV/deg | 1 mV/deg | 1 mV/deg | 1 mV/deg |
| RS-232 Output | — | — | — | standard | standard |
| Thermocouple Input | — | — | standard | standard | standard |
| Data Storage | — | — | — | — | standard |
| Laser Sight (Built-In) | dot/circle | dot/circle | dot/circle | dot/circle | dot/circle |
| Trigger Lock | standard | standard | standard | standard | standard |
| Last Temperature Recall | standard | standard | standard | standard | standard |
| Distance Measuring | standard | standard | standard | standard | standard |
* or 1.7°C (3°F), whichever is greater. Model OS530HR-DM has 0.1° display resolution.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
|
 |
|  |
|
Keywords:OMEGASCOPE(tm) Handheld Infrared Thermometer With Built-In Distance Measuring Option
|
Back to top
|
|