OMEGASCOPE® Wireless Handheld Infrared Thermometer Series |
| OS530E Wireless Series |
|
 |
|
|
|
|
|
|
|
| |
Built-In Wireless Temperature Measurement
|
| |
Rugged, High-Performance Design
|
| |
Built-In Patented Laser Sighting is Switchable Between Laser Dot and Circle Patterns
|
| |
Backlit LCD
|
| |
Dual Digital Backlit LCD Display
|
| |
°C/°F Switchable
|
| |
1 mV/Degree Analog Output Standard
|
| |
Audible and Visible Alarms
|
| |
Electronic Trigger Lock
|
| |
Last Temperature Recall
|
View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers
|
| |
|
|
|
 |
Wireless Temperature Measurement
Omega's OS530E Series of Infrared Thermometers now include at no
extra charge a built-in wireless temperature measurement feature. When activated
the infrared thermometer will send wireless temperature measurement readings to you PC when
used with the optional low cost receiver Model MWTC-REC5. Free software is included that
allows you to easily chart or data log your readings into a saved file. (Note: Wireless function operates when gun is in °F mode only on "915" models. Wireless function operates when gun is in °C mode only on "868" models. )
Note: OS530E Series Infrared Thermometers
with the built-in wireless feature can only be shipped to the following
locations. 915 MHz Models: USA. 868 MHZ Models: Europe. Models
without the wireless feature are still available. See " Non Wireless Models" in the ordering table below.
Patented Laser Switchable from Circle to Dot
With a combination of powerful features, the portable and rugged OS530E
Series infrared thermometers offer solutions for many non-contact temperature
measurement applications. Emissivity adjustable in 0.01 increments, the
OS530E series provides versatility when measuring a variety of surfaces.
A custom backlit LCD display provides dual digital display of both current
and max, min, diff or average temperatures simultaneously. This provides
the user with more information at a glance. Built-in laser sighting creates a
12-point circle which clearly indicates the target area being measured.
The OS530E also features a high alarm setpoint, providing both audible
and visual indication of the alarm status. The standard 1 mV per degree
analog output allows interfacing with data acquisition equipment, including
chart recorders, dataloggers and computers.
SPECIFICATIONS
Repeatability: ±(1% rdg + 1 digit)
Resolution: 1°C or 1°F (0.1°C or °F on OS530HR)
Response Time: 250 msec
Spectral Response: 8 to 14 µ
Emissivity: 0.10 to 1.00 in 0.01 increments
Operating Ambient: 0 to 50°C (32 to 122°F)
Power: 4 "AA" alkaline batteries (2 sets included) or optional ac adaptor
Battery Life: 60 hr, alkaline; 10 days, lithium
Analog Output: 1 mV/°C or 1 mV/°F
Tripod Mount: ¼" to 20 UNC
Display: Backlit LCD; displays current and min or max, differential, average temperatures simultaneously
Alarm: High alarm standard, with audible and visual indication
RS232: One way communication
WIRELESS SPECIFICATIONS
Measurement Accuracy: ±1.0°C (1.8°F)
Measurement Resolution: 1°C/1°F
Transmit Sample Rate: 1 sample/every 2 seconds (fixed)
Radio Frequency: ISM 915 MHz or ISM 868 MHz
RF Output Power: 10dBm (10 mW)
Range of RF Link:
Up to 90 m (300'): Outdoor line of sight
Up to 39 m (130'): Indoor/urban
LASER SIGHT SPECIFICATIONS
Wavelength (color): 650 nm (red)
Operating Distance:
Laser Dot: 0.6 to 12 m (2 to 40')
Laser Circle: 0.6 to 4.5 m (2 to 15')
FDA Classification: Class II
European Classification: Class 2
Beam Diameter: 5 mm
Operating Temperature: 0 to 50°C (32 to 122°F)
Caution: This product and all in the series are not for use
in medical evaluations. These products cannot be used to measure body temperature.
They are meant for industrial and scientific purposes.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: All Models Include Built-In Laser Sighting, Display and Lens Protective Bumpers, Wrist Strap, Soft Carrying Case, 4 “AA” Lithium Batteries, mini-tripod and User’s Manual with Emissivity Reference Chart
Ordering Example: (1) OS532E-W9 -10 to 1000°F Range, 10:1 Dot/circle Laser Sight with Standard Thermocouple Input, $450, plus (1) MWTC-REC5-915 Mini USB wireless receiver (USA/Canada), $40, $450 + 40 = $490.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|