Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy Portable Pressure Calibrators
Limited Stock PCL9001 Series Discontinued

PCL9001   
1 year warranty CE Made in the USA
 
High Accuracy Portable Pressure Calibrators
PCL9001:High Accuracy Portable Pressure Calibrators
Limited Stock PCL9001 Series Discontinued
Click for larger image.
   
0.05% Full Scale Accuracy
Standard RS-232 Output
Eight Engineering Unit Selections
Dual Readout in Pressure, Plus Current or Voltage
Three Pressure Ranges Available
Click to scroll below to order See Specs PDF View a printer friendly page

The PCL9001 is a portable micro-processor- based pressure calibrator which offers a great selection of features and capabilities. The calibrator is extremely easy to operate and requires only pressure and electrical connections. Its dual displays simultaneously read pressure in one of eight different selectable engineering units and your choice of voltage or current. In addition to the basic model, the PCL9001 is also available in a calibration kit which includes fittings, an ac adaptor and a hand pump for generating test pressures.

SPECIFICATIONS
Electrical Ranges: 0-24.000 mA, 0-20.000 V
Accuracy: ± 0.05% FS + 1 LSD
Loop Power: 24 Vdc ± 10%
Operating Temperature: 0 to 50°C (32 to 122°F)
Temperature Stability: 0.01% FS/°C
Storage Temperature: -20 to 60°C (-4 to 140°F)
Media Compatibility: Non-corrosive liquids or gasses
Pressure Connections: 1 /8 " NPT female
Electrical Connections: Banana jacks on 19 mm (0.75") centers
Current Overload Protection: Internal 1 /8 A fuse
Display: LCD with pressure and electrical readout
Power: 4 AA alkaline batteries (included)
Dimensions: 178 H x 97 W x 42 mm D (7 H x 3.8 W x 1.6" D)
Weight: 350 g (12 oz)

Limited Stock PCL9001 Series Discontinued


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PCL9001-5    Consult sales   0-5 psig portable pressure calibrator  
 PCL9001-30    Consult sales   0-30 psig portable pressure calibrator  
 PCL9001-100    Consult sales   0-100 psig portable pressure calibrator  
 PCL9001-5-KIT    Consult sales   0-5 psig pressure calibration kit  
 PCL9001-30-KIT    Consult sales   0-30 psig pressure calibration kit  
 PCL9001-100-KIT    Consult sales   0-100 psig pressure calibration kit  
 PCL425-9VA In Stock   $30.00    AC adaptor/charger  
 PCL9001-BATT In Stock   $9.00    Ni-Cad batteries (4 required)  
All dollar amounts on this site are shown in US currency.

 Note: PCL9001 comes with carrying case, batteries, tools and operator’s manual. Calibration kits also include hand pump, ac power adaptor and fittings.

   
Keywords:High Accuracy Portable Pressure Calibrators

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global