Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

COOLING ELEMENT

PG-CT2 Series   
NEW!
 
COOLING ELEMENT
PG-CT2 Series:COOLING ELEMENT
Click for larger image.
   
$ 190.00  PG-CT2
Made from 316L SS to Withstand Most Process Media
400°C (750°F) Maximum Temperature at 3500 psi 240 bar
5000 psi Maximum Pressure at 38°C (100°F)
0.4 kg (15 oz) Weight

View related products - Pressure Gauges

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Extreme process temperatures reduce the accuracy, life and the overall reliability of a pressure transmitter or gauge. The OMEGA cooling element is made from cast 316L stainless for maximum corrosion resistance and compatibility with process media When used with a pressure transducer or bourdon tube gauge, in still air cooling element is able to reduce a 260°C (400°F) liquid process temperature down to 38°C (100°F) at the active portion of the sensing element.

SPECIFICATONS
Connection: 1/2 NPT male x 1/2 NPT female
Body Material: 316L stainless steel
Weight: 15 oz (0.4 kg)
Operating Parameters: 5000 psi maximum at 38°C (100°F) 400°C (750°F) maximum at 3500 psi
Length: 124 mm (4.875"), maximum dia 32 mm (1.25")


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PG-CT2 In Stock   $190.00    ½" NPT male x ½" NPT female  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PG-CT2 Cooling Element, $190.00

 Related Links - Related Products
 Related Products
PGH and PGJ Series PGH and PGJ Series:
Industrial Process Pressure Gauges with 4.5 and 6-inch Dials, Black Phenol or Aluminum Case
PGT Series PGT Series:
Type T High Accuracy Test Gauges
PGR Series PGR Series:
Pressure Gauge with Diaphragm Seal
   
Keywords:COOLING ELEMENT