Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Rugged pH Controller/Recorder Two Standard Relays

PHCN-61,PHCN-62 Discontinued   
1 year warranty Made in the USA RoHS
 
Rugged pH Controller/Recorder Two Standard Relays
PHCN-61,PHCN-62 Discontinued:Rugged pH Controller/Recorder Two Standard Relays
Click for larger image.
   
Rugged NEMA 4X Enclosure
Ideal for Wastewater Treatment Applications
Easy to Use
Click to scroll below to order See Specs PDF Related Items

The PHCN-60 Series has been discontinued. Please see the PHCN-40 Series as a possible substitute or contact our pH and Environmental department.

The PHCN-60 Series pH controller/recorders are very rugged units that offer an economical method of controlling and recording the pH of various process streams. The PHCN-61 controller/recorder accepts one pH electrode input that drives both the pH controller and the recorder. The PHCN-62 controller/recorder uses two pH electrodes: one for the recorder input and the second pH electrode for the controller. Both units have two powered mechanical relays for controlling an acid and a base pump. These relays can be internally configured for high/low, high/high, or low/low switching.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    PHCN-61    Consult sales   pH controller/recorder with one electrode input RoHS compliant
Click to expand/minimize a list of what others bought with the PHCN-45-CHART  PHCN-45-CHART In Stock   $13.00    Replacement chart paper RoHS compliant
Click to expand/minimize a list of what others bought with the PHE-6820  PHE-6820 In Stock   $146.00    Retractable pH electrode RoHS compliant
    PHEH-68-10-KE 5 Weeks   $380.00    Mounting assembly for PHE-6820 with ATC RoHS compliant
Click to expand/minimize a list of what others bought with the PHE-5460  PHE-5460 In Stock   $139.00    pH electrode for in-line RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator's manual.
 Ordering Example: (1) PHE-6510 Submersible pH electrode, $139,  plus (1) PHEH-65-10 Mounting Assemble for PHE-6510, $59,  plus (1) PHA-4 4.01 pH Calibration Solution, 475 ml bottle, $8,  plus (1) PHA-7 7.01 pH Calibration Solution, 475 ml bottle, $8, $139 + 59 + 8 + 8 = $214.00

 Related Links - Related Products
 Related Products
PHA-4, PHA-7 and PHA-10 PHA-4, PHA-7 and PHA-10:
Pre-mixed pH Calibration Solutions
   
Keywords.:Rugged pH Controller/Recorder Two Standard Relays

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global