Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Digital Conductivity/Temperature/pH Testers

PHH-10 Series Obsolete Product  
Made in the USA RoHS
PHH-10 Series Obsolete Product:Digital Conductivity/Temperature/pH Testers
Click here for larger image.
   
Measures pH, Conductivity and Temperature
3 1 /2 -Digit LCD Display
Rugged ABS Construction
Automatic Battery Strength Compensation
Scroll below to order View spec PDF Related Products

The OMEGA ® PHH-10 tester measures pH, temperature, and conductivity in a single unit and covers the full range of pH and conductance. An integral sample cup makes it ideal for field work and quick determinations. The conductivity probe and temperature sensor are incorporated in the sample cup. The pH electrode is the only external connection. The PHH-10 covers the pH range with 0.01 pH accuracy at 25°C (77°F), comes with buffer solutions, and has slope and zero adjustments on the unit face. The PHH-10 has selectable conductivity ranges of 0 to 20, 200, 2,000, and 20,000 µmho and accessible calibration adjustment. Multiple range selection provides improved resolution. The PHH-10 has a 3 1 /2 -digit LCD display, a low-battery warning, and automatic battery strength compensation.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description RoHS   Qty.
 PHE-1010 3 Weeks    $58.00     Replacement pH electrode, combination, gel-filled, epoxy-bodied RoHS compliant
 CDSA-45 in-stock    $10.00     45 µmho/cm solution ( 1 quart) RoHS compliant
 CDSA-450 in-stock    $10.00     450 µmho/cm solution (1 quart) RoHS compliant
 CDSA-1500 in-stock    $10.00     1500 µmho/cm solution (1 quart) RoHS compliant
 CDSA-4500 in-stock    $10.00     4500 µmho/cm solution (1 quart) RoHS compliant
 PHA-4710 in-stock    $7.00     Buffer kit accessory - 4,7,10 Capsules(2 of each) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: PHH-10-KIT comes with buffer solutions, pH electrode, distilled water and carrying case.

 Related Links - Related Products
 Related Products
CDS Series CDS Series:
CONDUCTIVITY CALIBRATION SOLUTIONS
PHA-4, PHA-7 and PHA-10 PHA-4, PHA-7 and PHA-10:
Pre-mixed pH Calibration Solutions
PHA-20 PHA-20:
Single-use Packages - pH buffer pouches
   
Keywords:Digital Conductivity/Temperature/pH Testers

   Back to top
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global