Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy, Low Absolute Pressure Transducer with 4 to 20 mA or 0 to 5 Vdc Outputs

PX238 Superceded   
CE
 
PX238 Superceded:High Accuracy, Low Absolute Pressure Transducer with 4 to 20 mA or 0 to 5 Vdc Outputs
Click for larger image.
   
±0.2% Full Scale Accuracy
Measurement Ranges 0-0.03 psia to 0-150 psia
Available with 2 Wire 4-20 mA or 3 Wire 0-5 Vdc Outputs
Suitable for All Media Compatible with 316L SS, Inconel X750 and Inconel 600
Click to scroll below to order See Specs PDF Related Items

The PX238 has been discontinued. Please see the PX01-I or the PX01-5V as possible substitutes or contact our Pressure department.

The PX238 series absolute pressure transducers are suitable for high precision applications such as secondary calibration standards, chemical reactor vessels, leak detectors or anywhere critical measurements are required. High overpressure, wide chemical compatibility, and excellent long term stability assure the highest possible reliability.
SPECIFICATIONS
Excitation: 10 to 30 Vdc
Output: 4 to 20 mA 2-wire or 0 to 5 Vdc 3-wire
Accuracy: ±0.2% FS BFSL
Zero Balance: ± 3.0%
Operating Temperature Range: -40 to 100°C (-40 to 212°F) Compensated Temperature Range: -5 to 50°C (22 to 122°F)
Thermal Zero Effect: 0.005% FS/°F 0.012% FS/°F for 0.03 psia range
Thermal Sensitivity Effect: 0.012% reading/°F
Proof Pressure: 0.03 to 1.5 psia = 75 psia 7.5 to 15 psia = 120 psia 75 psia = 150 psia 150 psia = 225 psia
Burst Pressure: 750 psia
Response Time: 10 ms
Vibration: 50 g up to 2 kHz
Body Material: 316L Stainless Steel
Wetted Parts: Inconel X750, Inconel 600, 316L Stainless Steel
Environmental Sealing: NEMA-4 (IP66)
Pressure Connection: 1/2" OD Tube
Electrical Connection: PG7 Cable Gland with screw terminal block accessible under cover
Weight: 0.95 kg (2.1 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX238-0.03AI    Consult sales   0 to 0.03 psia transducer with a 4 to 20 mA output  
 PX238-0.15AI    Consult sales   0 to 0.15 psia transducer with a 4 to 20 mA output  
 PX238-0.75AI    Consult sales   0 to 0.75 psia transducer with a 4 to 20 mA output  
 PX238-1.5AI    Consult sales   0 to 1.5 psia transducer with a 4 to 20 mA output  
 PX238-7.5AI    Consult sales   0 to 7.5 psia transducer with a 4 to 20 mA output  
 PX238-15AI    Consult sales   0 to 15 psia transducer with a 4 to 20 mA output  
 PX238-75AI    Consult sales   0 to 75 psia transducer with a 4 to 20 mA output  
 PX238-150AI    Consult sales   0 to 150 psia transducer with a 4 to 20 mA output  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Panel Meter
   
Keywords.:High Accuracy, Low Absolute Pressure Transducer with 4 to 20 mA or 0 to 5 Vdc Outputs

   Back to topBack to top

© Copyright 2003-2010  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global