Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Pressure Transducer for Marine or Naval Applications
115 Vac Powered

PX2421 Marine Series Transducers   
 
Marine Pressure Transducer - 115VAC Powered
PX2421 Marine Series Transducers:Pressure Transducer for Marine or Naval Applications115 Vac Powered
Click for larger image.
   
QPL Approved to MIL-P-24212C(SH) for AC Input Power Applications
Pressure Connections per MS16142
Non-Interacting Zero and Span Adjustments
Mounting Interchangeable with Existing MIL-P-24212C(SH) Approved Products
Convenient Calibration Test Points for Easy System Function Verification
Modular Design for Easy Field Servicing
Rugged Sputtered Thin Film Sensor
State-of-the-Art Electronics
All Mating Connectors Included

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Rugged Design
The Model PX2421 marine pressure transducer has been designed to meet the stringent requirements of military standard MIL-P-24212C(SH).

Applications include naval shipboard use, both surface and sub-surface vessels, as well as general maritime uses.

The Model PX2421 marine transducer is available in pressure ranges from 15 to 10,000 psi. The transducer is powered by 115 Vac, 60 Hz, single phase power. The rugged electronics provide a 4 to 20 mA (2 wire current) output signal proportional to the input pressure measured that can be used for recording or control purposes.

Direct Replaceability
The Model PX2421 has been designed to be directly interchangeable with existing 115 Vac powered pressure transducers designed to the MIL-P-24212C(SH) standard.

SPECIFICATIONS
Applications: seawater, steam, oil, freshwater, condensate, other gases
Output: 4 to 20 mA
Power Supply: 115 Vac, 60 Hz, Single Phase
Loop Resistance: 0 to 250 Ω
Zero/Span Adjustments: 10% FSO
Temperature: Compensated 0 to 65°C (32 to 149°F)
Overpressure: 200% of range
Humidity: In accordance with MIL-P-24212C(SH)
Accuracy: ±1.0% of calibrated span inclusive of linearity, hysteresis and temperature effects
Repeatability: ±0.5% of calibrated span
Shock: In accordance with MIL-P-24212C(SH)
Vibration: In accordance with MIL-P-24212C(SH)
EMI: In accordance with MIL-P-24212C(SH)
Weight: 1.4 kg (3.1 lb)
Mating Connector: Cable MS3106F14S-5S, included


All dollar amounts on this site are shown in US currency.

 Note: All models are built to order, contact factory for more information.

 Related Links - Related Products
 Related Products
PX2471A OMEGADYNE NAVAL SERIES PX2471A OMEGADYNE NAVAL SERIES:
Naval and Marine Pressure Transducers
Qualified to MIL-T-24742(SH)
PX2471 OMEGADYNE NAVAL SERIES PX2471 OMEGADYNE NAVAL SERIES:
Naval and Military Pressure Transducers
PX2421 OMEGADYNE Series PX2421 OMEGADYNE Series:
Pressure Transducer for Marine or Naval Applications
115 Vac Powered
   
Keywords:Mil-Spec Pressure Transducer, military transducer, Navy Ship System, marine pressure transducer

   Back to topBack to top

© Copyright 2003-2013  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global