Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Pressure Transducer for Marine or Naval Applications, DC Loop Powered

PX2422 Series   
NEW!
 
Marine Pressure Transducer - DC Loop Powered
PX2422 Series:Pressure Transducer for Marine or Naval Applications, DC Loop Powered
Click for larger image.
   
QPL Approved to MIL-P-24212C(SH) for 2-Wire Applications
Pressure Connections per MS16142
Non-Interacting Zero and Span Adjustments
Mounting Interchangeable with Existing MIL-P-24212C(SH) Approved Products
Convenient Calibration Test Points for Easy System Function Verification
Modular Design for Easy Field Servicing
Rugged Sputtered Thin Film Sensor
State-of-the-Art Electronics
All Mating Connectors Included

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Rugged Design
The Model PX2422 Marine pressure transducer has been designed to meet the stringent requirements of military standard MIL-P-24212C (SH). Applications include naval shipboard use, both surface and sub-surface vessels, as well as general maritime uses.

The Model PX2422 marine transducers are available in pressure ranges from 15 to 10,000 psi. The signal output is 4 to 20 mA current widely used for recording or control purposes.

Direct Replaceability
The Model PX2422 has been designed to be directly interchangeable with other existing pressure transducers designed to MIL-P-24212C(SH).

SPECIFICATIONS
Applications: seawater, steam, oil, freshwater, condensate, other gases
Output: 4 to 20 mA
Power Supply: 28 Vdc with reverse polarity and surge protection
Loop Resistance: 0 to 250 Ω
Zero/Span Adjustments: 10% FSO
Temperature: Compensated 0 to 65°C (32 to 149°F)
Overpressure: 200% of range
Humidity: In accordance with MIL-P-24212C(SH)
Accuracy: ±1.0% of calibrated span inclusive of linearity, hysteresis and temperature effects
Repeatability: ±0.5% of calibrated span
Shock: In accordance with MIL-P-24212C(SH)
Vibration: In accordance with MIL-P-24212C(SH)
EMI: In accordance with MIL-P-24212C(SH)
Weight: 1.4 kg (3.1 lb)
Mating Connector: Cable MS3106F14S-5S, included

ALTHOUGH THESE UNITS ARE BUILT TO ORDER, THEY ARE MODULAR SO WE CAN OFFER
STOCK TO 2-WEEK DELIVERY ON POPULAR RANGES. PLEASE CONTACT OMEGADYNE SALES AT:
1-800-USA-DYNE (1-800-872-3963) FOR PRICE AND DELIVERY INFORMATION.


All dollar amounts on this site are shown in US currency.

 Note: All models are built to order, contact factory for more information.

 Related Links - Related Products
 Related Products
PX2471A OMEGADYNE NAVAL SERIES PX2471A OMEGADYNE NAVAL SERIES:
Naval and Marine Pressure Transducers
Qualified to MIL-T-24742(SH)
PX2471 OMEGADYNE NAVAL SERIES PX2471 OMEGADYNE NAVAL SERIES:
Naval and Military Pressure Transducers
PX2421 OMEGADYNE Series PX2421 OMEGADYNE Series:
Pressure Transducer for Marine or Naval Applications
115 Vac Powered
   
Keywords:Mil-spec Transducer, military transducer, Navy Ship System marine pressure transducer, marine transducer, linear motion controls slide bearing temperature sensor circuit weight sensor

   Back to topBack to top

© Copyright 2003-2013  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global