Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Duct Pressure Transducer with Field Selectable Ranges

PX279   
1 year warranty CE Made in the USA RoHS
 
Duct Pressure Transducer with Field Selectable Ranges
PX279:Duct Pressure Transducer with Field Selectable Ranges
Click for larger image.
   
$ 250.00  PX279-05G5V
Duct Pressure Transducer and Static Pressure Probe Integrated as One Unit
Up to 3 Field Selectable Ranges in a Single Unit
User Selectable 0-5 or 0-10 Volt Output
Rugged NEMA-4 Enclosure with External Mounting Bracket
Short Circuit and Reverse Polarity Protected

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PX279 is a rugged duct pressure transducer that offers up to 3 field-selectable ranges in one unit. The PX279 incorporates a NEMA 4 (IP65) enclosure and a static pressure probe in one unit for ease of installation and accurate static duct pressure readings.

SPECIFICATIONS
Excitation: 12 to 35 Vdc
Output: 0 to 5 or 0 to 10 Vdc selectable
Accuracy: ±1.0% FS
Operating Temperature: -18 to 80°C (0 to 175°F)
Compensated Temperature: -4 to 65°C (25 to 150°F)
Thermal Effects: 0.02% FS/°C (±0.0125% FS/°F)
Proof Pressure: 10 psi
Media Compatibility: Clean, dry air or inert gas
Termination: Screw terminal
Enclosure: Enamel-coated, 18 GA steel enclosure with 6061T aluminum probe. NEMA 4 (IP65) rating.
Weight: 454 g (1.0 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 PX279-05G5V In Stock   $250.00    duct pressure transducer with user selectable ranges of 0 to 5.0, 0 to 2.5 and 0 to 1.25 inches of water RoHS compliant
 PX279-15G5V 7 Weeks   $250.00    duct pressure transducer with user selectable ranges of 0 to 15.0, 0 to 7.5 and 0 to 3.25 inches of water RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX279-05G5V duct pressure transducer with user selectable ranges of 0 to 5.0, 0 to 2.5 and 0 to 1.25 inches of water, $250.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Duct Pressure Transducer with Field Selectable Ranges, differential pressure sensor position potentiometer