The PXCPC Series pressure
sensors come standard with tube
pressure ports and use stateof-
the-art micromachined silicon
technology to deliver accurate,
stable pressure measurement in a
miniature package. On sensors of
5 psi and above the high side of the
silicon is protected by a silicone gel
coating. The sensors are designed
for use with non-corrosive non-ionic
gases. Many industrial and research
gases fall into this category.
Specifications
@ 12 Vdc, 25°C (77°F) Excitation: 12 Vdc typical (3 Vdc minimum to 16 Vdc maximum) Output mV (@ 12 Vdc) Range: 4 inH2O: 25 ±2 mV 10 inH2O: 20 ±1 mV 1 psi: 18 ±1 mV 5 psi: 60 ±1 mV 15 to 60 psi: 90 ±5 mV 100 psi: 100 ±5 mV 150 psi: 90 ±5 mV Linearity, Hysteresis Error: 0.25% typical 1% maximum Operating Temperature: -25 to 85°C (-13 to 185°F) Compensated Temperature: 0 to 70°C (32 to 158°F) Thermal Effects Zero Shift: ±1.0 mV Span Shift: ±2.0% span Input Impedance: 5 kΩ Output Impedance: 3 kΩ Over Pressure (Maximum) Absolute: The lesser of 3 x full scale or 250 psi Gage/Diff: = 1 psi Range: 3 psi maximum >1 psi: The lesser of 3 x full scale of 250 psi Common Mode Pressure: 50 psi maximum Weight: 2 g (0.06 oz)
† All dollar amounts on this site are shown in US currency.