Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

PC Mount Temperature Compensated Pressure Sensors

PXSDX Series   
NEW!
 
Miniature temperature compensated Pressure Sensors
PXSDX Series:PC Mount Temperature Compensated Pressure Sensors
Click for larger image.
   
$ 49.00  PXSDX-001DV
Gage, Absolute or Differential Pressure Models
Temperature Compensated for Low Thermal Drift
Low Cost, Small Size, PC Board Mountable
Micromachined Silicon Technology
High Impedance, Low Current Draw
6-Pin DIP Package
High Impedance, Low Current Draw
For Use with Clean Dry Gases

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PXSDX sensors are high performance silicon sensors with internally calibrated outputs to allow interchangeability within systems. These temperature compensated sensors give a stable, accurate reading over a range of 0 to 50°C (32 to 122°F). They are intended for applications with non-corrosive, non-ionic gases such as air and many common industrial and laboratory gases.

Specifications
@ 12 Vdc, 25°C (77°F)
Excitation: 12 Vdc typical (20 Vdc maximum)
Output mV (@ 12 Vdc) Ratiometric
    5 inH2O: 20.0 ±0.5 mV
    10 inH2O: 25.0 ±0.5 mV
    1 psi: 18.00 +0.80, -0.18 mV
    5 psi: 60 ±0.60 mV
    15 to 60 psi: 90.00 ±0.10 mV
    100 psi: 100.00 ±1.0 mV
Zero Offset: ±0.3 mV (inH2O Ranges: ±1 mV)
Linearity, Hysteresis Error: ±0.1% typical, ±0.25% maximum (inH2O Ranges: ±0.2% typical, ±1% maximum)
Response Time (90%): 100 µsec
Long Term Stability (1-Year): ±0.1% full scale
Operating Temperature: -40 to 85°C (-40 to 185°F)
Compensated Temperature: 0 to 50°C (32 to 122°F)
Thermal Effects
Zero Shift: ±0.2 mV typical ±0.5 mV maximum (inH2O Ranges: ±0.2% typical, ±0.6% maximum)
Span Shift: ±0.4% full scale typical ±1.0% FS maximum (inH2O Ranges: ±0.2% typical, ±1% maximum)
Input Impedance: 4 kΩ
Output Impedance: 4 kΩ
Proof Pressure:
    inH2O Ranges: 193 inH2O (7 psi)
    1 and 5 psi (g and d) Ranges: 30 psi
    15 psi (g and d) Ranges: 30 psi
    15 psia Range: 30 psia
    30 psi (g and d) Ranges: 60 psi
    30 psia Range: 60 psia
    100 psi (g and d) Ranges: 150 psi
    100 psia Range: 150 psia
Common Mode Pressure:
    inH2O Ranges: 50 psi maximum 150 psi maximum
Lead Soldering Temperature: 250°C (482°F) maximum
Weight: 2 g (0.06 oz)
Notes: P1 is top port and absolute models have top port only of the differential package. D4 is differential and absolute A2 is gage pressure.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 GAGE PRESSURE MODELS
 PXSDX-001GV In Stock   $58.00    1 psig miniature pressure sensor, 0 to 1 psi, 0 to 69 mb  
 PXSDX-005GV 14 Weeks   $49.00    5 psig miniature pressure sensor, 0 to 5 psi, 0 to 345 mb  
 PXSDX-015GV In Stock   $49.00    15 psig miniature pressure sensor, 0 to 15 psi, 0 to 1 bar  
 PXSDX-030GV 14 Weeks   $49.00    30 psig miniature pressure sensor, 0 to 30 psi, 0 to 2 bar  
 PXSDX-100GV In Stock   $49.00    100 psig miniature pressure sensor, 0 to 100 psi, 0 to 7 bar  
 ABSOLUTE PRESSURE MODELS
 PXSDX-015AV In Stock   $49.00    15 psi absolute miniature pressure sensor, 0 to 15 psia, 0 to 1 bar absolute  
 PXSDX-030AV 14 Weeks   $49.00    30 psi absolute miniature pressure sensor, 0 to 30 psia, 0 to 2 bar absolute  
 PXSDX-100AV 14 Weeks   $49.00    100 psi absolute miniature pressure sensor, 0 to 100 psia, 0 to 7 bar absolute  
 DIFFERENTIAL PRESSURE MODELS
 PXSDX-005WCDV In Stock   $83.00    0 to 5 inH2O water column differential pressure miniature pressure sensor (0 to 12 mb)  
 PXSDX-010WCDV 14 Weeks   $83.00    0 to 10 inH2O water column differential pressure miniature pressure sensor (0 to 25 mb)  
 PXSDX-001DV In Stock   $49.00    0 to 1psi differential pressure miniature pressure sensor (0 to 69 mb)  
 PXSDX-005DV 14 Weeks   $49.00    0 to 5 psi differential pressure miniature pressure sensor (0 to 345 mb)  
 PXSDX-015DV In Stock   $49.00    0 to 15 psi differential pressure miniature pressure sensor (0 to 1 bar)  
 PXSDX-030DV 14 Weeks   $49.00    0 to 30 psi differential pressure miniature pressure sensor (0 to 2 bar)  
 PXSDX-100DV In Stock   $49.00    0 to 100 psi differential pressure miniature pressure sensor (0 to 7 bar)  
All dollar amounts on this site are shown in US currency.

 Note: Fits standard dual in-line pin ciruit board pin outs

 Ordering Example: (1) PXSDX-001DV 0-1 psi (0-69 mb) differential pressure sensor, $49.00

 Related Links - Related Products
 Related Products
PX26 PX26:
PC Mountable Wet/Wet Differential Pressure Sensor
PXCPC Series PXCPC Series:
PC Mountable Silicon Pressure Sensors
   
Keywords:Miniature temperature compensated Pressure Sensors PC Mountable, DIP, PXS, Silicon