Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $1,015.11 |
5-9 | $964.35 |
10-24 | $944.05 |
25-49 | $903.45 |
50-99 | $883.15 |
100+ | $862.84 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Width cm (in.) | Length cm (in.) | Wattage | Voltage | Phase | Without Thermowell Model No. | With Thermowell Model No. | Weight kg (lb) |
10 W/in2 | |||||||
15 (6) | 30 (12) | 720 | 120 | 1 | QF-061210 | QF-061210-T | 1.4 (3) |
15 (6) | 46 (18) | 1080 | 120/240 | 1 | QF-061810 | QF-061810-T | 2.0 (4.5) |
15 (6) | 61 (24) | 1440 | 120/240 | 1 | QF-062410 | QF-062410-T | 2.7 (6) |
15 (6) | 76 (30) | 1800 | 120/240 | 1 | QF-063010 | QF-063010-T | 3.4 (7.5) |
15 (6) | 91 (36) | 2160 | 240/480 | 1 | QF-063610 | QF-063610-T | 4.1(9) |
15 (6) | 122 (48) | 2880 | 240/480 | 1 | QF-064810 | QF-064810-T | 5.0 (11) |
30 (12) | 30 (12) | 1440 | 240 | 1 | QF-121210 | QF-121210-T | 2.7 (6) |
30 (12) | 46 (18) | 2160 | 240/480 | 1 | QF-121810 | QF-121810-T | 3.9 (8.5) |
30 (12) | 61 (24) | 2880 | 240/480 | 1 | QF-122410 | QF-122410-T | 5.0 (11) |
30 (12) | 76 (30) | 3600 | 240/480 | 1 | QF-123010 | QF-123010-T | 6.1 (13.5) |
30 (12) | 91 (36) | 4320 | 240/480 | 1 | QF-123610 | QF-123610-T | 6.8 (15) |
30 (12) | 122 (48) | 5760 | 240/480 | 1 | QF-124810 | QF-124810-T | 9.1 (20) |
30 (12) | 152 (60) | 7200 | 240 or 480 | 3 | QF-126010/* | QF-126010/*-T | 11.8 (26) |
30 (12) | 183 (72) | 8640 | 240 or 480 | 3 | QF-127210/* | QF-127210/*-T | 14.5 (32) |
41 (16) | 41 (16) | 2560 | 240/480 | 1 | QF-161610 | QF-161610-T | 4.5 (10) |
61 (24) | 61 (24) | 5760 | 240 or 480 | Dual | QF-242410/* | QF-242410/*-T | 9.1 (20) |
15 W/in2 | |||||||
15 (6) | 30 (12) | 1080 | 120/240 | 1 | QF-061215 | QF-061215-T | 1.4 (3) |
15 (6) | 46 (18) | 1620 | 120/240 | 1 | QF-061815 | QF-061815-T | 2.0 (4.5) |
15 (6) | 61 (24) | 2160 | 240/480 | 1 | QF-062415 | QF-062415-T | 2.7 (6) |
15 (6) | 76 (30) | 2700 | 240/480 | 1 | QF-063015 | QF-063015-T | 3.4 (7.5) |
15 (6) | 91 (36) | 3240 | 240/480 | 1 | QF-063615 | QF-063615-T | 4.1(9) |
15 (6) | 122 (48) | 4320 | 240/480 | 1 | QF-064815 | QF-064815-T | 5.0 (11) |
30 (12) | 30 (12) | 2160 | 240/480 | 1 | QF-121215 | QF-121215-T | 2.7 (6) |
30 (12) | 46 (18) | 3240 | 240/480 | 1 | QF-121815 | QF-121815-T | 3.9 (8.5) |
30 (12) | 61 (24) | 4320 | 240/480 | 1 | QF-122415 | QF-122415-T | 5.0 (11) |
30 (12) | 76 (30) | 5400 | 240/480 | 1 | QF-123015 | QF-123015-T | 6.1 (13.5) |
30 (12) | 91 (36) | 6480 | 240 | 3 | QF-123615/ | QF-123615/-T | 6.8 (15) |
30 (12) | 122 (48) | 8640 | 240 or 480 | 3 | QF-124815/* | QF-124815/*-T | 9.1 (20) |
30 (12) | 152 (60) | 10800 | 240 or 480 | 3 | QF-126015/* | QF-126015/*-T | 11.8 (26) |
30 (12) | 183 (72) | 12960 | 240 or 480 | 3 | QF-127215/* | QF-127215/*-T | 14.5 (32) |
41 (16) | 41 (16) | 3840 | 240/480 | 1 | QF-161615 | QF-161615-T | 4.5 (10) |
41 (16) | 61 (24) | 5760 | 240 or 480 | Dual | QF-162415/* | QF-162415/*-T | 6.6 (14.5) |
61 (24) | 61 (24) | 8640 | 480 | Dual | QF-242415/480 | QF-242415/480-T | 9.1 (20) |
20 W/in2 | |||||||
15 (6) | 30 (12) | 1440 | 240 | 1 | QF-061220 | QF-061220-T | 1.4 (3) |
15 (6) | 46 (18) | 2160 | 240/480 | 1 | QF-061820 | QF-061820-T | 2.0 (4.5) |
15 (6) | 61 (24) | 2880 | 240/480 | 1 | QF-062420 | QF-062420-T | 2.7 (6) |
15 (6) | 76 (30) | 3600 | 240/480 | 1 | QF-063020 | QF-063020-T | 3.4 (7.5) |
15 (6) | 91 (36) | 4320 | 240/480 | 1 | QF-063620 | QF-063620-T | 4.1(9) |
15 (6) | 122 (48) | 5760 | 240/480 | 1 | QF-064820 | QF-064820-T | 5.0 (11) |
30 (12) | 30 (12) | 2880 | 240/480 | 1 | QF-121220 | QF-121220-T | 2.7 (6) |
30 (12) | 46 (18) | 4320 | 240/480 | 1 | QF-121820 | QF-121820-T | 3.9 (8.5) |
30 (12) | 61 (24) | 5760 | 240/480 | 1 | QF-122420 | QF-122420-T | 5.0 (11) |
30 (12) | 76 (30) | 7200 | 240 or 480 | 3 | QF-123020/* | QF-123020/*-T | 6.1 (13.5) |
30 (12) | 91 (36) | 8640 | 240 or 480 | 3 | QF-123620/* | QF-123620/*-T | 6.8 (15) |
30 (12) | 122 (48) | 11520 | 240 or 480 | 3 | QF-124820/* | QF-124820/*-T | 9.1 (20) |
30 (12) | 152 (60) | 14400 | 240 or 480 | 3 | QF-126020/* | QF-126020/*-T | 11.8 (26) |
30 (12) | 183 (72) | 17280 | 240 or 480 | 3 | QF-127220/* | QF-127220/*-T | 14.5 (32) |
41 (16) | 41 (16) | 5120 | 240 or 480 | Dual | QF-161620/* | QF-161620/*-T | 4.5 (10) |
41 (16) | 61 (24) | 7680 | 480 | Dual | QF-162420/480 | QF-162420/480-T | 6.6 (14.5) |
61 (24) | 61 (24) | 11520 | 480 | Dual | QF-242420/480 | QF-242420/480-T | 9.1 (20) |
25 W/in2 | |||||||
15 (6) | 30 (12) | 1800 | 120/240 | 1 | QF-061225 | QF-061225-T | 1.4 (3) |
15 (6) | 46 (18) | 2700 | 240/480 | 1 | QF-061825 | QF-061825-T | 2.0 (4.5) |
15 (6) | 61 (24) | 3600 | 240/480 | 1 | QF-062425 | QF-062425-T | 2.7 (6) |
15 (6) | 76 (30) | 4500 | 240/480 | 1 | QF-063025 | QF-063025-T | 3.4 (7.5) |
15 (6) | 91 (36) | 5400 | 240/480 | 1 | QF-063625 | QF-063625-T | 4.1(9) |
15 (6) | 122 (48) | 7200 | 240/480 | 1 | QF-064825 | QF-064825-T | 5.0 (11) |
30 (12) | 30 (12) | 3600 | 240/480 | 1 | QF-121225 | QF-121225-T | 2.7 (6) |
30 (12) | 46 (18) | 5400 | 240/480 | 1 | QF-121825 | QF-121825-T | 3.9 (8.5) |
30 (12) | 61 (24) | 7200 | 240 or 480 | 3 | QF-122425/* | QF-122425/*-T | 5.0 (11) |
30 (12) | 76 (30) | 9000 | 240 or 480 | 3 | QF-123025/* | QF-123025/*-T | 6.1 (13.5) |
30 (12) | 91 (36) | 10800 | 240 or 480 | 3 | QF-123625/* | QF-123625/*-T | 6.8 (15) |
30 (12) | 122 (48) | 14400 | 240 or 480 | 3 | QF-124825/* | QF-124825/*-T | 9.1 (20) |
30 (12) | 152 (60) | 18000 | 240 or 480 | 3 | QF-126025/* | QF-126025/*-T | 11.8 (26) |
30 (12) | 183 (72) | 21600 | 240 or 480 | 3 | QF-127225/*† | QF-127225/*-T | 14.5 (32) |
41 (16) | 41 (16) | 6400 | 240 or 480 | Dual | QF-161625/* | QF-161625/*-T | 4.5 (10) |
41 (16) | 61 (24) | 9600 | 480 | Dual | QF-162425/480 | QF-162425/480-T | 6.6 (14.5) |
61 (24) | 61 (24) | 14400 | 480 | Dual | QF-242425/480 | QF-242425/480-T | 9.1 (20) |