Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Multi Trace 10" Strip Chart Recorder, T/C, RTD, Voltage, and Current Inputs
DISCONTINUED PRODUCT

RD12500 Series   
2 year warranty NEW! OmegaCare RoHS
 
RD12500 Series:Multi Trace 10
Click for larger image.
   
3, 6, 9, or 12 Traces on 250 mm (10") Chart
Thermocouple, RTD, Voltage and Current Inputs
Clear Message Display and Text Prompts
Rugged Design with IP65 Protection
Transmitter Power Supply
English, French or German Displays
Text Annotation on Chart
Optional RS-485 Modbus Serial Communications
Click to scroll below to order See Specs PDF View a printer friendly page

The OMEGA® RD12500 provides accurate and reliable recording of up to 12 process signals on a 250 mm wide chart. Text printing capabilities give clear annotation on the chart of time, date, channel identity, chart speed, scales for each channel, alarm messages, and an operator-entered batch name. The recorder’s high-speed multi-point printing system updates all 12 traces in 2.2 seconds. This system produces continuous lines on the chart for speeds of up to 500 mm/hr.

A graphic LCD display provides exceptional clarity for day-to-day operation and for configuration. During normal operation, the display cycles through each channel in sequence, showing the measured value, engineering units, description and channel identifier. Clear text prompts on the LCD display assist the operator in accessing functions, such as chart reload and alarm acknowledge. Tactile membrane keys on the front of the recorder are used to access these functions. A second, identical keypad is provided inside the recorder for use when the door is open. Password protection prevents unauthorized access to the recorder’s configuration.

Quickly-fitted pen cartridges and an easily-removable chart cassette ensure simple and efficient pen and chart replacement. The RD12500’s unique Cue-and-Review allows the user to rapidly search any part of the roll chart for process events or alarm occurrences. This enables rapid and accurate analysis of process records.

For complete product specifications see the Related Links section at the bottom of this page.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 RD12000-RL In Stock   $17.50    Roll paper 250 mm x 25 m (10" x 82') RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note:
*RTD, Resistance and Volts (>2 V) inputs not available on isolated analog inputs

   
Keywords:Multi Trace 10" Strip Chart Recorder, T/C, RTD, Voltage, and Current Inputs, Models RD12503, RD12506, RD12509, RD12512, RD12506H, RD12512H

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global