Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

Your One-Stop Source for Process Measurement & Control!

Handheld Temperature/Relative Humidity/Infrared/Thermocouple Meter with Wireless Temperature/RH Probe option

RH511

Handheld Temperature/Relative Humidity/Infrared/Thermocouple Meter | RH511

$355.00 RH511

  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getAggregateRating, 172ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1 year warranty CE
  • Measures Temperature and Relative Humidity
  • Measures Non-Contact Surface Temperature
  • Patented Built-In Laser Sighting Switchable Between Laser Dot/Circle
  • Two Type K Thermocouple Inputs
  • Triple Backlit LCD Display
  • Dew Point/ Wet Bulb/ Moisture Content measurement
  • Wireless Temperature/ Humidity Probe Option
  • Min/Max/Hold Functions
  • Data Logging up to 40,000 data Points (8000 per channel)
  • USB Interface with Windows® Based PC Software
  • Auto Power Shut off to save battery life
  • Rugged, High-Performance Portable and Bench Top Design
  • Monitoring Paint Coating Process
Relative Humidity Measurement Instruments - View related products

Description

The RH511 is a low cost, high performance, handheld temperature/relative humidity/infrared/thermocouple meter. This meter offers many features including two K type thermocouple inputs, triple backlit LCD display of humidity/ ambient temperature and infrared temperature, differential thermocouple temperature, MIN/MAX/HOLD functions, Dew point/Wet Bulb/Moisture content measurement, data logging, USB interface with Windows based PC software, and wireless temperature/ humidity sensor probe option.

SPECIFICATIONS

General
Sensor Probe Relative Humidity
    Range:
2 to 98% RH
    Accuracy: 2.5% RH (15 to 85% RH @ room temperature)
Sensor Probe Temperature
    Range:
-20 to 70°C (-4 to 158°F)
    Accuracy: 1°C (2°F)
Infrared Temperature
    Range:
-20/510°C
    Accuracy: 2% Rdg or 3°F
    Field or View: 10 to 1
    Emissivity: Adjustable 0.1 to 1.00
Thermocouple Input: Two Type K
    Range: -100 to 1000°C (-148 to 1832°F)
    Accuracy: 2°C (4°F)
Response Time (Humidity): 8 seconds, 0 to 63% of final value
Data Logging: 40,000 data points (8000 per channel)
Laser Sighting
    Wave Length (Color):
630 to 670 nm (red)
    Max Optical Power Output: <1 mW, class II laser product
Power Requirements: 6 AA size 1.5V lithium batteries (included), or DC adaptor
Battery Life: 100 hours, continuous
Operating Ambient Environment: 0 to 50°C (32 to 122°F), 0 to 90% RH non-condensing
General Dimensions: 101 W x 203 H x 51 mm D (4 x 8 x 2")
Weight: 650 g (1.4 lb)

Wireless Sensor Probe (CTXL-PT series)
Temperature
    Range:
-20 to 50°C (-4 to 122°F)
    Accuracy: 1°C (2°F)
Humidity
    Range:
2 to 98% RH
    Accuracy: 2.5% RH (15 to 85% RH @ room temperature)
Transmit Time Interval: 2 seconds–Default 10 sec, 30 sec, 1 min, 2 min
Radio Frequency: ISM 915 MHz or 868 MHz Approvals
    CTXL-PT-W9: FCC, Class A, 915 MHz (US & Canada)
    CTXL-PT-W8: CE, 868 MHz (Europe)
RF Link Range:
    Outdoor (Line of Sight): Up to 90 m (300')
    Indoor/Urban: Up to 33 m (110')
Power: One 3.6 Vdc, AA size lithium battery 2400 mAH capacity, or optional DC adaptor
Battery Life: 1 year typical at 1 minute transmission interval
Dimensions: 70 L x 51 W x 20 mm D (2.75 x 2 x 0.8")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Availability
Price
Description
Qty
Click to expand/minimize a list of what others bought with theRH511
RH511
Star
Availability: 4 weeks  
$355.00   
Portable temperature/relative humidity/infrared/TC meter with wired sensor probe
 
  
RH511E
Star
Availability: 4 weeks  
$355.00   
Portable temperature/relative humidity/infrared/TC meter with wired sensor probe - Europe
 
  
RH511-W9
Star
Availability: 4 weeks  
$399.00   
Portable temperature/humidity/infrared/TC meter with wireless sensor probe for USA and Canada (915 MHz)
 
  
RH511-W8
Star
Availability: 4 weeks  
$399.00   
Portable temperature/humidity/infrared/TC meter with wireless sensor probe for Europe (868 MHz)
 
Accessories
  
CTXL-RP-G
Star
Availability: 3 weeks  
$85.00   
Replacement temperature/humidity sensor probe (gray)
 
Click to expand/minimize a list of what others bought with theCTXL-CABLE-6
CTXL-CABLE-6
Star
Availability: In Stock  
$15.00   
Replacement 1.8 m (6') sensor extension cable
 
Click to expand/minimize a list of what others bought with theCTXL-CABLE-10
CTXL-CABLE-10
Star
Availability: In Stock  
$25.00   
3 m (10') sensor extension cable
 
Click to expand/minimize a list of what others bought with theCTXL-CABLE-25
CTXL-CABLE-25
Star
Availability: In Stock  
$40.00   
7.6 m (25') sensor extension cable
 
Click to expand/minimize a list of what others bought with theCTXL-PT-W9
CTXL-PT-W9
Star
Availability: In Stock  
$150.00   
Wireless temperature/humidity sensor probe, USA and Canada (915 MHz)
 
  
CTXL-PT-W8
Star
Availability: In Stock  
$150.00   
Wireless temperature/humidity sensor probe, Europe (868 MHz)
 
Click to expand/minimize a list of what others bought with theUNIV-AC-100/240
UNIV-AC-100/240
Star
Availability: In Stock  
$25.00   
Spare universal 9 Vdc adaptor
 
Click to expand/minimize a list of what others bought with theCT485B-CAL-KIT
CT485B-CAL-KIT
Star
Availability: In Stock  
$80.00   
RH calibration kit, 33 and 75% salt solutions
 
  
CAL-3-RH511
Star
Availability:  
Consult Sales  
NIST-traceable Calibration
 
 
Click to expand/minimize a list of what others bought with theMINI-TRIPOD
MINI-TRIPOD
Star
Availability: In Stock  
$12.00   
Spare mini-tripod, expands 142 to 279 mm (5.6 to 11")
 
Click to expand/minimize a list of what others bought with theOM-NOMAD-BATT
OM-NOMAD-BATT
Star
Availability: In Stock  
$12.00   
3.6V AA Lithium Battery for CTXL-PT wireless transmitter
 
  
UNIV-AC-100/240-5
Star
Availability: In Stock  
$25.00   
Universal Power Supply DC Adaptor 100-240 VAC - 5 Vdc
 
All amounts shown in USD
Note: Comes complete with a wired or wireless temperature/humidity sensor probe, Type K thermocouple, 6 "AA" size lithium batteries, USB cable, DC adaptor, software CD, mini-tripod, 1.8 m (6') sensor extension cable, operator’s manual, and soft carrying case.

Because of transmission frequency regulations, the wireless models may only be used in the United States, Canada and Europe (Please note CE compliance of the specific model for use in Europe).
Ordering Example: (1) RH511 Portable temperature/relative humidity/infrared/TC meter with wired sensor probe, $355.00
  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;