Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Rotary Potentiometers for Angular Displacement Measurement

RP101 Discontinued   
1 year warranty Made in the USA
 
Rotary Potentiometers for Angular Displacement Measurement
RP101 Discontinued :Rotary Potentiometers for Angular Displacement Measurement
Click for larger image.
   
Rugged Construction and Shaft Seals for Protection in Factory Environments
High Performance Bearings for Long Life in Extreme Side Load Conditions
Precious Metal Wipers Insure High Performance and Low Noise
Plastic Film Element Reduces Wear for Extremely Long Life
Click to scroll below to order See Specs PDF

The RP101has been discontinued. Please see the Displacement and Proximity Transducers Contents for possible substitutes or contact our Pressure department.

RP100 Series rotary potentiometers are used in a variety of rotary feedback and position indicating circuits. Available in servo-mount styles, these units provide long life by utilizing a conductive plastic film, precious metal wipers, and shielded ball bearings on a stainless steel shaft. The plastic film element provides exceptionally long life without sacrificing linearity or resolution.

SPECIFICATIONS
Resistance: 5000 Ω ±20%
Linearity: ±0.1% FS
Hysteresis: 0.01°
Resolution: Infinite
Wiper Current (max): 1.0 µA
Temp. Range: -55 to 215°C (-67 to 257°F)
Temp Effects: 5% max. from -55 to 125°C (-67 to 257°F)
Mechanical Travel: 360°
End Play: 0.127 mm (0.005") max.
Backlash: 0.01°
Radial Play: 0.025 mm (0.001") max.
Shaft Runout: 0.025 mm (0.001") max.
Operating Speed (max.): 10000°/Sec
Rotational Life: 100 million operations
Dither Life: 500 million cycles (±1 degree @ 50 Hz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 RP101-360    Consult sales   rotary potentiometer with 340° ±2° angular displacement function  
 RP102-360    Consult sales   rotary potentiometer with 345° ±2° angular displacement function  
 RP103-360    Consult sales   rotary potentiometer with 350° ±2° angular displacement function  
 RP104-360    Consult sales   rotary potentiometer with 353° ±2° angular displacement function  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.

   
Keywords.:Rotary Potentiometers for Angular Displacement Measurement

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global