DC Power Supplies |
| S8VM Series |
|
 |
|
|
|
|
|
$
101.00
S8VM-01524CD
|
| |
Slim DIN Rail Mounting Units Help Downsize Machine Panels
|
| |
Power Capacities from 15 to 1500 W; Four Output Voltages 5, 12, 15 and 24V
|
| |
Overvoltage Protection (Standard) of 105 to 160% Rated Load Current
|
| |
Unique Undervoltage Alarm Function Makes Fault Diagnosis Easier: Identifies Difference Between a Momentary Power Failure, Output Short-Circuit, and Trouble with Power Supply
|
| |
Universal Supply Voltage (85 to 264 Vac; 50/60 Hz)
|
| |
Terminal Block Protects Fingers Against Electric Shock
|
| |
Power Factor Correction Function Standard
|
| |
Class 1, Div 2 Rated for Hazardous Areas
|
View related products - Power Products
|
| |
|
|
|
 |
The compact S8VM switching power supplies offer a uniform height that simplifies panel design by using a consistent panel duct height for all models. The S8VM Series features an undervoltage alarm that shortens onsite troubleshooting by signaling when voltage falls and indicating the cause. This feature, unique among power supplies currently available, uses combinations of LEDs to indicate whether voltage loss is due to a momentary power interruption, an overload, or a drop as the power supply itself loses voltage due to aging.
The S8VM is dramatically more compact (40% smaller) than other power supply models, and is currently available in ratings from 15 to 1500 W and voltage capacities from 5 to 24V, making it suitable for installation in a wide variety of original equipment with varying power requirements. Size reduction does not restrict use in high-temperature environments, and the S8VM can operate at 100% load rate even at temperatures of 50°C (122°F). The S8VM meets global environmental and safety standards, including containing no lead to meet requirements of Europe’s RoHS, making it suitable for equipment to be shipped overseas.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) S8VM-01524CD Power supply, 24 Vdc, 0.65 A, DIN rail mount, $101
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
|
|
|
|
 |
SCE Series Consolets:
|
|
NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's.
|
 |
 |
|
 |
SCE Series 9 Operator Consoles:
|
|
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
|
 |
 |
|
|
|
|
|
 |
 |
|
|