DC Power Supplies |
| S8VS Series |
|
 |
|
|
|
|
|
$
100.00
S8VS-01512
|
| |
Built-In Functionality of a Multimeter on the Power Supply
|
| |
Instant Read-Out Of: Output Voltages, Output Currents, Peak Hold Currents, Remaining Service Life of Power Supply
|
| |
Ultra-Compact, DIN Rail Mount
|
| |
Unique Led Displays for Diagnostics (60 to 480 W Models)
|
| |
Protect Critical Processes Against Line Power Brownouts
|
| |
Constant Output Maintained Even with a 10% Input Voltage Sag
|
| |
Universal Supply Voltage (85 to 264 Vac; 50/60 Hz)
|
View related products - Power Products
|
| |
|
|
|
 |
Engineers and plant managers searching for ways to improve equipment uptime and reduce overall operating costs are finding smarter components, such as OMEGA’s S8VS Series switching power supplies with built-in diagnostic displays, essential to support their preventive maintenance programs and shorten troubleshooting inside the control panel.
The S8VS responds to their needs with a reliable power supply combined with a Smart Display that provides operators with at-a-glance status of output voltage, output current and peak hold current. On display models, the display and alarm output indicate the power supply’s remaining service life signaling time for maintenance or replacement. The single-phase, single output AC-to-DC power supplies are available with display on models ranging from 60 to 480 W. In addition, the S8VS features overload and overvoltage protection. For increased safety, the overload protection function allows the power supply to shutdown automatically if the outputs are shorted or if there is excessive current flow in the output.
SPECIFICATIONS
Please see pdf spec sheet (above, "Specs") for complete specifications.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) S8VS-06024A power supply with display, 24 Vdc, 2.5 A, DIN rail mount, $187
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|