OMEGA’s exclusive low cost, crimp-style thermocouple alloy pins and sockets set a new industry standard for low cost and high performance. These contacts are available in a number of thermocouple alloys including Chromega®, Alomega®, gold-plated Iron, Constantan and Copper. In addition, uncompensated pins and sockets are available from stock. All thermocouple contacts are color-coded for easy identification, and are sold in convenient packages of 100 (four strips of 25). All pins and sockets can be easily wired using OMEGA® thermocouple wire in either solid or stranded construction, 20 or 24 gage. Stranded wire is recommended so that electrical connections will have higher reliability. These precision Sub-D connectors are sold in sets of five, each package consisting of 5 male connector bodies and 5 female connector bodies. Sets are available in 9, 15, 25, 37 and 50-pin configurations.
† All dollar amounts on this site are shown in US currency.
Select SM4 for 45°/straight Sub-D backshell SM9 for 90°/straight Sub-D backshell SMT for 90°/straight tie open Sub-D backshell
(2)
Number of Contact
Select 9 for 9 contacts in the SM4 or SM9 connectors 15 for 15 contacts 15S for 15 contacts in the tie open connector using 8.51 mm (.335 in) max cable dia 15L for 15 contacts in the tie open connector using 11.68 mm (.460 in) max cable dia 25 for 25 contacts 37 for 37 contacts 50 for 50 contacts
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.