Fiberglass heater rope 900°F Max, stripped leads, designed to wrap around small diameter pipes and tubes. Can easily connect to existing temperature controllers.
Fiberglass heater tape 900°F Max, stripped leads or 2-prong plug, designed for maintenance heating. Can easily connect to existing temperature controllers.
Double braided fiberglass heater cord 900°F Max, 2-prong plug, designed to wrap around beakers and tubes. Can easily connect to existing temperature controllers.
Silicone rubber heater tape 425°F Max, integrated thermostat, 2-prong plug, designed for actuators, bearings and more. Can easily connect to existing temperature controllers.
Silicone rubber heater tape 425°F Max, integrated thermostat, 2-prong plug, designed for freeze protection and more. Can easily connect to existing temperature controllers.
Fiberglass heater tape 900°F Max, stripped leads, designed to wrap around glassware and small vessels. Can easily connect to existing temperature controllers.
Dual element heating tape temperatures up to 1400°F, 120 Vac models come standard with 2-prong plug, designed for laboratory glassware, cylinders, distiller and more
Silicone rubber heater tape 425°F Max, integrated thermostat, 2-prong plug, designed for pipes, valves and more. Can easily connect to existing temperature controllers.
Tape and rope heaters are a versatile and reliable solution used in a variety of industrial, commercial, and laboratory applications. These devices are designed for heating curved surfaces such as cables, pipes, and tubes.
Omega Engineering offers a comprehensive selection of tape and rope heaters manufactured to withstand even harsh environments. Our silicone rubber heater tape has a maximum temperature of 425 °F and is designed for actuators, bearings, and other freeze protection applications. Our fiberglass heater tapes are available with maximum temperatures up to 1400 °F and can be used with stripped leads or a 2-prong plug for maintenance heating. Fiberglass heater rope can also be used to wrap around small diameter pipes and tubes. Our dual element heating tapes are great for laboratory glassware and can reach temperatures up to 1400 °F. Omega's silicone rubber heater tapes are available in a variety of wattages and are ideal for pipes, valves, and other types of chemically resistant applications.