Call us at 1-888-826-6342
Self adhesive polyimide flexible heaters temperatures up to 302°F, chemically resistant, fast cycle time designed for tooling, agriculture, packaging and more.
View SpecsPolyimide flexible heater sample kit including 15 different heater sizes intended for initial product testing and product compatibility testing for OEM applications.
View SpecsSilicone rubber flexible heating blanket with temperature up to 400°F, explosion proof options, moisture and chemically resistant, used for storage tanks, conveyors and more.
View SpecsSilicone rubber fiberglass flexible heater with temperatures up to 450°F, lengths up to 48", Moisture and chemical resistant, used for freeze protection, drums and more.
View SpecsSilicone rubber fiberglass flexible heater with temperatures up to 450°F, lengths up to 48", used for freeze protection, conveyors, tank trucks, drums and more.
View SpecsThe PLM-Series polyimide flexible heaters with polyimide strain relief rated up to 232 °C, 230 V max, 2.5, 5 or 10 watt density, standard size up to 12" length and 12" width.
View SpecsSilicone rubber fiberglass flexible heater with temperatures up to 450°F, lengths up to 48", IP66 protection rated, used for freeze protection, enclosures, drums and more.
View SpecsSilicone rubber fiberglass flexible heater with temperatures up to 450°F, lengths up to 48", used for freeze protection, enclosures, drums and more.
View SpecsSelf regulating gas cylinder warming flexible heaters with explosion proof options, temperature up to 392°F, fit most gas cylinders sizes and moisture and oil resistant.
View Specs