Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Solid State Relays Vdc Input/ Vdc Output
PRODUCT DISCONTINUED

SSRDC200DC12 & SSRDC100DC40 - DISCONTINUED  
2 year warranty
SSRDC200DC12 & SSRDC100DC40 - DISCONTINUED:Solid State Relays Vdc Input/ Vdc Output 


PRODUCT DISCONTINUED
Click here for larger image.
   
Controls up to 40 Amp @ 100 Vdc or 12 Amp @ 200 Vdc
Advanced Semiconductor Technology
Low On-State Resistance
Paralleling Capability
High Surge Ratings
Compatible with Most Logic Systems
Wide Control Range
dc Control Signal
Scroll below to order View spec PDF

OMEGA® dc single output solid-state relays incorporate power MOSFET’s as output devices in the original package. This dc relay takes full advantage of MOSFET’s together with their established features such as freedom from second breakdown, fast switching, ease of paralleling and temperature stability.

The output switching capability of these relays is 0 Amps through 40 Amps at 100 Vdc, and 0 through 12 Amps at voltages up to 500 Vdc. The (SPST, normally open) output has 2500 VRMS of isolation from the mounting base and input circuit.

The input can be driven from most logic circuits, requiring less than 1.6 mA at 5 Vdc. The dc control signal activates a 50 kHz oscillator which is transformer coupled to the output circuit.

Built with the quality and experience of the world’s leading manufacturer of solid-state relays, incorporating the latest in power MOSFET technology, these solid-state relays will provide long, consistent and reliable service.

For complete product specifications see the Related Links section at the bottom of this page.
All dollar amounts on this site are shown in US currency.


   
Keywords:Solid State Relays Vdc Input/ Vdc Output

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global