Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Stepper Drives

5 Products
High Performance Stepper Drives with Advanced Features

ST-Series are Hi Performance Stepper Drives W/ Advanced Features and Control Options. "-S" models are step and direction drives, and "-Si" models are stand-alone prog. drives

Step and Direction Stepper Drives with 3 input/1 output

STR Series are digital step and direction drive with 2 A/phase, 4 A/phase and 8 A/phase. Anti-Resonance and Waveform Damping control algorithms.They have 3 inputs/1 output.

Programmable Step Motor Indexer/Drive, Microstepping ,12/42 Vdc

The 3405i is a Step Motor Indexer/Drive with 8 inputs and 3 outputs. Provides Up to 3.5 A per Phase and Microstepping to 50,800 Steps per Revolution. Optional RS485.

Microstepping Motor Drives, Analog in/Step & direction control

The 3540M is a Microstepping Motor Drives with Analog input/Step & direction control. Up to 12,800 steps/revol. Optoisolated inputs. PWM Current Control. 0.4 to 3.5 A/Phase.

High Performance Stepper Drives with Integrated Power Supply

STAC6 series are Hi Performance Stepper Drives w/ Integrated Power Supply. Features include Self Test and Auto Setup, Anti-resonance,Command signal/torque Ripple smooting.

More Related Items

Stepper Drives

Stepper Drives are becoming increasingly popular for use in a variety of industrial, commercial, and laboratory applications. They are used to precisely control and manage motor movements.

Omega Engineering’s selection of industrial-grade stepper drives are made of the highest quality materials, allowing them to perform better and last longer than drives from other manufacturers.

Our stepper drives offer a range of features such as Self-Test and Auto Setup, Anti-resonance, Command signal/torque Ripple smoothing, PWM Current Control and Waveform Damping control algorithms. These Stepper Drives are also designed to work in extreme conditions, providing reliable and accurate performance.
Searching for your items
en-US
en
Save Configuration